60 mm
Bando
Pulley
STS Pulley
Axis hole processing type
S8M type
Powered by
CAD模型選擇
{bando/pulley/sts_pulley/axis_hole_processing_type/s8m_type/60mm_asmtab.prj},{NB=34S8M0600A-120-},{IDNR=},{N=34},{SHAPE=A},{MAT=Carbon steel steel},{DP=86.58},{DO=85.21},{W=71},{R=86},{L=86},{WA=65},{S=3},{B=15},{DB=65},{AP=},{NTH=-},{SD=12},{K=0},{E=0.0},{FL=0},{FLNO=FS9272},{XX=11},{PT=S8M},{BW=0600},{VER=4},{AX=55.000},{BX=42.000},{BT=42.000},{NEWBK=42.000},{NEWBTK=42.000},{OLDBK=42.000},{OLDBTK=42.000},{MIN=12.000},{NEWA=55.000},{OLDA=55.000},{PPATH=s8m_asmtpl.prj},{T=2.300},{Y=0.000},{Z=0.000},{X=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
N
No. of teeth
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
dp
[mm]
DO
do
[mm]
W
[mm]
R
[mm]
L
[mm]
WA
[mm]
S
s
[mm]
B
[mm]
DB
db
[mm]
K
[mm]
E
[mm]
MASS
Mass (Rough estimate)
[g]
FLNO
Flange No.
ⁿ/ₐ
18S8M0600A
18
Carbon steel steel
45.84
44.46
71
86
86
65
3
15
29
0
0.0
0.67
FS5333
19S8M0600A
19
Carbon steel steel
48.38
47.01
71
86
86
65
3
15
34
0
0.0
0.77
FS5638
20S8M0600A
20
Carbon steel steel
50.93
49.56
71
86
86
65
3
15
35
0
0.0
0.87
FS5939
21S8M0600A
21
Carbon steel steel
53.48
52.10
71
86
86
65
3
15
35
0
0.0
0.97
FS5939
22S8M0600A
22
Carbon steel steel
56.02
54.65
71
86
86
65
3
15
35
0
0.0
1.0
FS6242
24S8M0600A
24
Carbon steel steel
61.12
59.74
71
86
86
65
3
15
40
0
0.0
1.3
FS6848
26S8M0600A
26
Carbon steel steel
66.21
64.84
71
86
86
65
3
15
40
0
0.0
1.5
FS7555
28S8M0600A
28
Carbon steel steel
71.30
69.93
71
86
86
65
3
15
50
0
0.0
1.8
FS7753
30S8M0600A
30
Carbon steel steel
76.39
75.02
71
86
86
65
3
15
50
0
0.0
2.1
FS8363
32S8M0600A
32
Carbon steel steel
81.49
80.12
71
86
86
65
3
15
65
0
0.0
2.5
FS8969
34S8M0600A
34
Carbon steel steel
86.58
85.21
71
86
86
65
3
15
65
0
0.0
2.8
FS9272
36S8M0600A
36
Carbon steel steel
91.67
90.30
71
86
86
65
3
15
75
0
0.0
3.2
FS9878
40S8M0600A
40
Carbon steel steel
101.86
100.49
71
86
86
65
3
15
80
0
0.0
4.0
FS10887
44S8M0600A
44
Carbon steel steel
112.05
110.67
71
94
94
65
3
23
90
0
0.0
4.9
FS120100
48S8M0600A
48
Carbon steel steel
122.23
120.86
71
94
94
65
3
23
100
0
0.0
5.8
FS129108
50S8M0600A
50
Carbon steel steel
127.32
125.95
71
94
94
65
3
23
100
0
0.0
6.4
FS136116
60S8M0600A
60
Carbon steel steel
152.79
151.42
71
94
94
65
3
23
100
0
0.0
9.4
FS160140
72S8M0600D
72
Spheroidal graphite cast ...
183.35
181.97
75
98
98
0
0
23
100
144
28.5
11.5
-
84S8M0600D
84
Spheroidal graphite cast ...
213.90
212.53
75
98
98
0
0
23
115
175
28.5
14.9
-
96S8M0600D
96
Spheroidal graphite cast ...
244.46
243.09
75
98
98
0
0
23
130
205
28.5
18.7
-
120S8M0600D
120
Spheroidal graphite cast ...
305.58
304.21
75
98
98
0
0
23
130
266
28.5
23.7
-
144S8M0600E
144
-
366.69
365.32
75
98
98
0
0
23
130
327
28.5
26.7
-
156S8M0600E
156
-
397.25
395.88
75
98
98
0
0
23
130
358
28.5
28.9
-
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D