目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Straight push-in fitting - Series QR2-S Standard
Aventics
Pneumatic connection technologies
Push-In fittings
Series QR2-S standard
Powered by
CAD模型選擇
{aventics/pneumatic_connection_technologies/push_in_fittings/qr2_s_standard/straight_push_in_qr2.prj},{NB=1823373046},{IDNR=},{CNSORDERNO=1823373046},{G=G 1/4},{D=Ø 5},{E=17.0},{H=8.0},{L=22.0},{SW1=4.0},{SW2=10},{DQ=10},{CNSMASSEXACT=0.013},{FIG=Fig. 1},{PGX=13.157},{PDX=5.0},{VER=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G
Port G
ⁿ/ₐ
D
Port D
ⁿ/ₐ
E
Diameter
[mm]
H
Length
[mm]
L
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
DQ
Delivery quantity
[piece]
CNSMASSEXACT
Weight
[kg]
FIG
Fig.
ⁿ/ₐ
PGX
[mm]
PDX
[mm]
VER
ⁿ/ₐ
1823373038
1823373038
M5
Ø 4
9.0
4.0
20.5
2.5
0
25
0.006
Fig. 2
5.000
4.0
1
1823373039
1823373039
M5
Ø 5
9.5
4.0
22.0
2.5
0
10
0.007
Fig. 2
5.000
5.0
2
1823373040
1823373040
M5
Ø 6
10.5
4.0
22.5
2.5
0
25
0.010
Fig. 2
5.000
6.0
3
1823373100
1823373100
M7
Ø 4
10.8
6.0
22.2
2.5
9
25
0.007
Fig. 1
7.000
4.0
4
1823373088
1823373088
M7
Ø 6
10.5
6.0
22.0
3.5
0
25
0.005
Fig. 2
7.000
6.0
5
1823373041
1823373041
G 1/8
Ø 4
13.5
6.0
20.0
2.5
9
25
0.005
Fig. 1
9.728
4.0
6
1823373042
1823373042
G 1/8
Ø 5
13.5
6.0
22.0
4.0
10
10
0.010
Fig. 1
9.728
5.0
7
1823373043
1823373043
G 1/8
Ø 6
13.5
6.0
24.0
4.0
11
25
0.011
Fig. 1
9.728
6.0
8
1823373044
1823373044
G 1/8
Ø 8
13.0
6.0
26.5
5.0
13
25
0.012
Fig. 1
9.728
8.0
9
1823373045
1823373045
G 1/4
Ø 4
17.0
8.0
21.0
2.5
9
25
0.012
Fig. 1
13.157
4.0
10
1823373046
1823373046
G 1/4
Ø 5
17.0
8.0
22.0
4.0
10
10
0.013
Fig. 1
13.157
5.0
11
1823373047
1823373047
G 1/4
Ø 6
17.0
8.0
24.0
4.0
11
25
0.015
Fig. 1
13.157
6.0
12
1823373048
1823373048
G 1/4
Ø 8
17.0
8.0
25.0
6.0
13
10
0.016
Fig. 1
13.157
8.0
13
1823373049
1823373049
G 1/4
Ø 10
16.0
8.0
29.5
7.0
16
10
0.026
Fig. 1
13.157
10.0
14
1823391809
1823391809
G 1/4
Ø 12
16.0
8.0
31.5
7.0
18
10
0.031
Fig. 1
13.157
12.0
15
R412004708
R412004708
G 1/4
Ø 12
17.0
8.3
31.0
7.0
0
10
0.022
Fig. 2
13.157
12.0
16
1823373050
1823373050
G 3/8
Ø 8
20.0
9.0
25.0
6.0
13
10
0.021
Fig. 1
16.662
8.0
17
1823373051
1823373051
G 3/8
Ø 10
21.0
9.0
29.5
8.0
16
10
0.028
Fig. 1
16.662
10.0
18
1823373052
1823373052
G 3/8
Ø 12
21.0
9.0
31.0
10.0
18
5
0.038
Fig. 1
16.662
12.0
19
1823373053
1823373053
G 3/8
Ø 14
21.0
9.0
34.0
10.0
21
5
0.059
Fig. 1
16.662
14.0
20
1823373054
1823373054
G 1/2
Ø 12
24.0
11.0
31.0
10.0
18
5
0.048
Fig. 1
20.955
12.0
21
1823373055
1823373055
G 1/2
Ø 14
25.0
11.0
34.0
12.0
21
5
0.064
Fig. 1
20.955
14.0
22
R412007955
R412007955
G 1/2
Ø 16
24.0
11.0
37.3
12.0
24
1
0.072
Fig. 1
20.955
16.2
23
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D