目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
Series SA2-RC - Industrial shock absorber
Aventics
Cylinder accessories
Shock absorbers
Series SA2
Powered by
CAD模型選擇
{aventics/cylinder_accessories/shock_absorbers/series_sa2/sa2_rc.prj},{NB=R412004752_(0_24.8)},{IDNR=},{CNSORDERNO=R412004752},{TYP=SA2-RC},{STROKE=6},{FORSER=RCM-16},{EM=6 / 280},{RSF=3.5 / 8},{A=M10x1},{NDM=10},{P=1.0},{DU=1},{VER=2},{POS=0.0},{POS2=24.8},{B=3.0},{DD=2.5},{E=3},{H=6.0},{K=9},{L=49.5},{SW=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYP
TYPE
ⁿ/ₐ
STROKE
Stroke
[mm]
FORSER
For series
ⁿ/ₐ
EM
Effective mass min./max.
[kg]
RSF
Return spring force min./max.
[N]
A
Mounting thread
ⁿ/ₐ
DU
Delivery unit
ⁿ/ₐ
B
Diameter
[mm]
DD
Distance
[mm]
E
Width
[mm]
H
Length
[mm]
K
Length
[mm]
L
Length
[mm]
SW
Width across flats
[mm]
R412004751
R412004751
SA2-RC
6
RCM-12
2.8 / 70
2.5 / 6
M8x1
1
2.5
2.5
3
6.0
9
44.0
11
R412004752
R412004752
SA2-RC
6
RCM-16
6 / 280
3.5 / 8
M10x1
1
3.0
2.5
3
6.0
9
49.5
13
R412004753
R412004753
SA2-RC
8.5
RCM-20
17 / 510
3.5 / 7
M12x1
1
4.0
2.5
4
8.5
11
65.0
14
R412010089
R412010089
SA2-RC
9.5
RCM-25
100 / 420
23 / 35
M14x1.5
1
4.0
2.5
5
9.5
14
69.0
17
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D