目錄: Aventics
Created: 19.02.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
PM5 - Flexible spherical coupling
Aventics
Cylinder accessories
Piston rod mountings, series CM2
Flexible couplings
Powered by
CAD模型選擇
{aventics/cylinder_accessories/piston_rod_mountings_series_cm2/flexible_couplings/pm5_flexible_spherical_coupling_asmtab.prj},{NB=R412026142},{CNSORDERNO=R412026142},{KK=M10x1.25},{B1=5.5},{D1=22.00},{D2=32.00},{D3=14},{F=23.0},{L=74.5},{L2=23.0},{L3=9.0},{SW1=19},{SW2=12.0},{SW3=17},{SW4=30},{ALPHA=8},{CNSMAT=Steel},{SURF=galvanized},{CNSMASSEXACT=0.21},{V=14},{PPATH=pm5_flexible_spherical_coupling_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
KK
Thread
ⁿ/ₐ
B1
Width
[mm]
D1
Diameter
[mm]
D2
Length
[mm]
D3
Diameter
[mm]
F
Distance
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
SW4
Width across flats
[mm]
ALPHA
α
[°]
CNSMAT
Material
ⁿ/ₐ
SURF
Surface
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
1826409008
1826409008
M4
2.2
8.25
13.86
4
13.0
33.0
8.0
5.6
7
3.2
7
12
8
Steel
galvanized
0.02
R412007860
R412007860
M5
2.5
8.50
15.01
6
12.0
38.5
13.5
4.3
7
5.0
8
13
8
Steel
galvanized
0.02
1826409000
1826409000
M6
3.2
8.50
15.01
6
11.5
39.0
12.0
3.5
7
5.0
10
13
8
Steel
galvanized
0.02
R412026140
R412026140
M6x1
4.0
8.50
14.50
6
11.0
36.5
11.0
4.5
7
5.0
10
13
6
Steel
galvanized
0.02
1826409001
1826409001
M8
4.0
12.50
19.63
8
14.5
55.0
14.5
5.0
10
6.0
13
17
8
Steel
galvanized
0.05
R412026141
R412026141
M8x1.25
5.0
12.50
19.00
8
21.0
58.0
21.0
4.5
11
7.0
13
17
8
Steel
galvanized
0.05
1826409002
1826409002
M10x1.25
5.0
21.50
34.64
14
23.0
73.0
20.0
7.5
19
12.0
17
30
8
Steel
galvanized
0.21
R412026142
R412026142
M10x1.25
5.5
22.00
32.00
14
23.0
74.5
23.0
9.0
19
12.0
17
30
8
Steel
galvanized
0.21
1826409003
1826409003
M12x1.25
6.0
21.50
34.64
14
28.0
77.0
24.0
13.0
19
12.0
19
30
8
Steel
galvanized
0.21
R412026143
R412026143
M12x1.25
7.0
22.00
32.00
14
24.0
75.0
24.0
8.5
19
12.0
19
30
7
Steel
galvanized
0.21
R412026144
R412026144
M16x1.5
8.0
32.00
45.00
22
30.0
103.0
30.0
10.0
32
22.0
24
41
6
Steel
galvanized
0.65
1826409004
1826409004
M16x1.5
8.0
33.50
45.00
22
32.0
108.0
32.0
9.0
30
19.0
24
41
8
Steel
galvanized
0.65
R412026145
R412026145
M20x1.5
9.0
32.00
45.00
22
40.0
119.0
40.0
17.0
30
20.0
30
41
6
Steel
galvanized
0.68
1826409005
1826409005
M20x1.5
10.0
33.50
45.00
22
42.0
122.0
40.0
19.0
30
19.0
30
41
8
Steel
galvanized
0.68
1826409006
1826409006
M27x2
13.5
45.10
60.00
28
48.0
147.0
54.0
14.0
32
24.0
41
55
8
Steel
galvanized
1.70
1826409007
1826409007
M36x2
18.0
61.05
80.00
38
86.0
241.0
72.0
18.2
50
36.0
55
75
8
Steel
galvanized
5.40
R412007729
R412007729
M42x2
21.0
64.00
98.15
42
96.0
271.0
82.0
20.0
60
36.0
65
85
8
Steel
galvanized
8.76
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D