Y-Sediment Strainer - ANSI, Threaded End
ASAHI YUKIZAI CORPORATION
Manual valves
Strainer
Y-Sediment Strainer
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/strainer/y_strainer/ansi/y_sediment_strainer_ansi_thread.prj},{NB=VYS4UUENA032},{CNSORDERNO=VYS4UUENA032},{NDMM=32},{NDINCH=11/4},{BM=U-PVC},{MD=40},{MD2=11/4 - 111/2 NPT},{MD2X=42.164},{ML=22},{L=287},{D1=100},{H=177},{H1=149},{H2=256},{L1=18.0},{L2=35.0},{L3=181},{L4=131.0},{L5=50.0},{H3=9.0},{H4=133.0},{H4C=6.0},{S1=69.0},{S2=81},{S3=55},{S4=69.0},{S5=84},{N1=30.0},{N2=35.5},{T1=6},{R=10},{L1C=5},{S1C=67.0},{W1=67.0},{W2=12.5},{X1=100.0},{X2=98.0},{X3=94.0},{X4=88.0},{X5=95.0},{X6=97.0},{Y1=1.5},{Y2=1.5},{Y3=11.5},{Y4=4.0},{Y5=15.0},{Y6=1.5},{Y7=35.0},{R1=6.0},{R2=22.5},{Z1=7.0},{Z2=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal size
[mm]
NDINCH
Nominal size
[Inch]
BM
Body material
ⁿ/ₐ
MD
d
[mm]
MD2
d2
[mm]
MD2X
[mm]
ML
l
[mm]
L
[mm]
D1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
H3
[mm]
H4
[mm]
H4C
H4'
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
S5
[mm]
N1
[mm]
N2
[mm]
T1
[mm]
R
[mm]
L1C
L1'
[mm]
S1C
S1'
[mm]
W1
[mm]
W2
[mm]
VYS4UUENA015
VYS4UUENA015
15
1/2
U-PVC
15
1/2 - 14 NPT
21.336
15
165
48
97
78
134
7.0
22.0
107
74.5
32.5
5.5
69.5
1.0
30.5
38
25
30.5
40
12.0
17.0
4
5
2
28.5
28.5
4.5
VYS4UUENA020
VYS4UUENA020
20
3/4
U-PVC
20
3/4 - 14 NPT
26.670
17
202
60
120
98
168
11.5
25.0
129
89.5
39.5
6.5
88.5
2.5
38.0
48
32
38.0
50
19.0
22.0
5
6
4
36.0
36.0
7.0
VYS4UUENA025
VYS4UUENA025
25
1
U-PVC
25
1 - 111/2 NPT
33.401
20
224
70
133
111
189
12.5
29.5
140
98.0
42.0
6.5
97.0
3.0
46.0
55
37
46.0
58
21.5
25.0
5
8
6
44.0
44.0
6.0
VYS4UUENA032
VYS4UUENA032
32
11/4
U-PVC
40
11/4 - 111/2 NPT
42.164
22
287
100
177
149
256
18.0
35.0
181
131.0
50.0
9.0
133.0
6.0
69.0
81
55
69.0
84
30.0
35.5
6
10
5
67.0
67.0
12.5
VYS4UUENA040
VYS4UUENA040
40
11/2
U-PVC
40
11/2 - 111/2 NPT
48.260
25
287
100
177
149
256
18.0
35.0
181
131.0
50.0
9.0
133.0
6.0
69.0
81
55
69.0
84
30.0
35.5
6
10
5
67.0
67.0
12.5
VYS4UUENA050
VYS4UUENA050
50
2
U-PVC
51
2 - 111/2 NPT
60.325
28
324
106
190
160
277
25.5
39.0
195
143.5
51.5
9.0
142.0
8.5
81.0
87
66
77.0
90
21.0
41.0
6
10
6
79.0
79.0
17.5
VYS4UUENA065
VYS4UUENA065
65
21/2
U-PVC
78
21/2 - 8 NPT
73.025
32
436
152
271
234
399
22.0
66.0
260
196.0
64.0
11.0
194.0
15.0
110.0
126
98
110.0
130
32.0
59.0
8
13
4
105.0
105.0
18.0
VYS4UUENA080
VYS4UUENA080
80
3
U-PVC
78
3 - 8 NPT
88.900
35
436
152
271
234
399
22.0
66.0
260
196.0
64.0
11.0
194.0
15.0
110.0
126
98
110.0
130
32.0
59.0
8
13
4
105.0
105.0
18.0
VYS4UUENA100
VYS4UUENA100
100
4
U-PVC
100
4 - 8 NPT
114.300
45
596
210
361
316
537
37.0
85.0
352
264.0
88.0
13.0
263.0
19.5
138.0
170
129
138.0
175
52.0
79.5
10
18
5
135.0
135.0
31.0
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D