Y-Sediment Strainer - ANSI CLASS 150, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Strainer
Y-Sediment Strainer
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/strainer/y_strainer/ansi/y_sediment_strainer_ansi_flange.prj},{NB=VYS4UUEFA032},{CNSORDERNO=VYS4UUEFA032},{NDMM=32},{NDINCH=11/4},{BM=U-PVC},{MD=40},{D=117},{C=89.0},{MN=4},{MH=16},{L=336},{MT=16},{D1=100},{H=177},{H1=149},{H2=256},{L1=26.5},{L2=35.0},{L3=181},{L4=131.0},{L5=50.0},{H3=9.0},{H4=133.0},{H4C=6.0},{S1=60},{S2=81},{S3=55},{S4=69.0},{S5=84},{N1=30.0},{N2=35.5},{T1=6},{R=10},{X1=100.0},{X2=98.0},{X3=94.0},{X4=88.0},{X5=95.0},{X6=97.0},{Y1=1.5},{Y2=1.5},{Y3=11.5},{Y4=4.0},{Y5=15.0},{Y6=1.5},{Y7=35.0},{R1=6.0},{R2=22.5},{Z1=7.0},{Z2=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal size
[mm]
NDINCH
Nominal size
[Inch]
BM
Body material
ⁿ/ₐ
MD
d
[mm]
D
[mm]
C
[mm]
MN
n
[mm]
MH
h
[mm]
L
[mm]
MT
t
[mm]
D1
[mm]
H
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
H3
[mm]
H4
[mm]
H4C
H4'
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
S5
[mm]
N1
[mm]
N2
[mm]
T1
[mm]
R
[mm]
VYS4UUEFA015
VYS4UUEFA015
15
1/2
U-PVC
15
89
60.5
4
16
206
12
48
97
78
134
15.5
22.0
107
74.5
32.5
5.5
69.5
1.0
27
38
25
30.5
40
12.0
17.0
4
5
VYS4UUEFA020
VYS4UUEFA020
20
3/4
U-PVC
20
98
70.0
4
16
254
14
60
120
98
168
23.5
25.0
129
89.5
39.5
6.5
88.5
2.5
34
48
32
38.0
50
19.0
22.0
5
6
VYS4UUEFA025
VYS4UUEFA025
25
1
U-PVC
25
108
79.5
4
16
280
14
70
133
111
189
26.5
29.5
140
98.0
42.0
6.5
97.0
3.0
42
55
37
46.0
58
21.5
25.0
5
8
VYS4UUEFA032
VYS4UUEFA032
32
11/4
U-PVC
40
117
89.0
4
16
336
16
100
177
149
256
26.5
35.0
181
131.0
50.0
9.0
133.0
6.0
60
81
55
69.0
84
30.0
35.5
6
10
VYS4UUEFA040
VYS4UUEFA040
40
11/2
U-PVC
40
127
98.5
4
16
336
16
100
177
149
256
26.5
35.0
181
131.0
50.0
9.0
133.0
6.0
60
81
55
69.0
84
30.0
35.5
6
10
VYS4UUEFA050
VYS4UUEFA050
50
2
U-PVC
51
152
120.5
4
19
361
16
106
190
160
277
28.0
39.0
195
143.5
51.5
9.0
142.0
8.5
72
87
66
77.0
90
21.0
41.0
6
10
VYS4UUEFA065
VYS4UUEFA065
65
21/2
U-PVC
78
178
139.5
4
19
477
18
152
271
234
399
24.5
66.0
260
196.0
64.0
11.0
194.0
15.0
105
126
98
110.0
130
32.0
59.0
8
13
VYS4UUEFA080
VYS4UUEFA080
80
3
U-PVC
78
191
152.5
4
19
477
18
152
271
234
399
24.5
66.0
260
196.0
64.0
11.0
194.0
15.0
105
126
98
110.0
130
32.0
59.0
8
13
VYS4UUEFA100
VYS4UUEFA100
100
4
U-PVC
100
229
190.5
8
19
608
18
210
361
316
537
25.0
85.0
352
264.0
88.0
13.0
263.0
19.5
132
170
129
138.0
175
52.0
79.5
10
18
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D