Stop Valve - ANSI, Threaded End
ASAHI YUKIZAI CORPORATION
Manual valves
Stop valves / Gauge valves
Stop valve
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/stop_valves_gauge_valves/stopv/ansi/stop_valve_ansi_thread.prj},{NB=VSTMHUENA025},{CNSORDERNO=VSTMHUENA025},{NDMM=25},{NDINCH=1},{BM=U-PVC},{D2=NPT 1},{DD=33.401},{D11=25},{L1=20},{L=110},{H1=150},{H2=161},{T=14},{D=125},{D1=91},{Y1=22.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
D2
d2
[mm]
D11
d1
[mm]
L1
l
[mm]
L
[mm]
H1
H
[mm]
H2
H (Max.)
[mm]
VSTMHUENA015
VSTMHUENA015
15
1/2
U-PVC
NPT 1/2
15
15
85
124
132
VSTMHUENA020
VSTMHUENA020
20
3/4
U-PVC
NPT 3/4
18
18
95
132
140
VSTMHUENA025
VSTMHUENA025
25
1
U-PVC
NPT 1
25
20
110
150
161
VSTMHUENA032
VSTMHUENA032
32
11/4
U-PVC
NPT 11/4
35
25
135
154
167
VSTMHUENA040
VSTMHUENA040
40
11/2
U-PVC
NPT 11/2
41
25
140
225
235
VSTMHUENA050
VSTMHUENA050
50
2
U-PVC
NPT 2
52
27
180
237
259
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D