Ball Check Valve - JIS, Socket End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
Ball check valve
JIS
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/ball_cv/jis/ball_check_valve_jis_socket.prj},{NB=VBCZZUESJ025},{CNSORDERNO=VBCZZUESJ025},{NDMM=25},{NDINCH=1},{BM=U-PVC},{MD=25},{D1=70},{MD1=32.16},{ML=27},{OT=1/34},{L=117},{H1=21.0},{H2=33.0},{H3=17.5},{H4=12.0},{H5=16.5},{H6=17},{S1=43},{S2=58},{S3=48},{S4=43},{W1=14},{W2=46},{XD1=70.0},{XH2=33.0},{XMD1=60.0},{XMD2=62.0},{XMT=1.0},{XMH=3.0},{XT1=3.0},{XT2=2.0},{XG1=30.0},{XG2=30.0},{XG3=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
MD
d
[mm]
D1
[mm]
MD1
d1
[mm]
ML
l
[mm]
OT
1/T
ⁿ/ₐ
L
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
W1
[mm]
W2
[mm]
VBCZZUESJ015
VBCZZUESJ015
15
1/2
U-PVC
15
48
22.11
20
1/34
89
13.5
24.5
15.5
9.0
13.5
13
29
40
32
29
10
30
VBCZZUESJ020
VBCZZUESJ020
20
3/4
U-PVC
20
60
26.13
24
1/34
106
18.5
28.5
18.0
12.5
13.5
15
35
50
38
35
11
36
VBCZZUESJ025
VBCZZUESJ025
25
1
U-PVC
25
70
32.16
27
1/34
117
21.0
33.0
17.5
12.0
16.5
17
43
58
48
43
14
46
VBCZZUESJ040
VBCZZUESJ040
40
1 1/2
U-PVC
40
96
48.21
37
1/37
162
31.0
40.0
26.5
16.5
21.0
27
59
80
67
59
17
65
VBCZZUESJ050
VBCZZUESJ050
50
2
U-PVC
51
106
60.25
42
1/37
189
36.0
45.0
35.5
17.5
21.0
34
72
90
77
72
19
75
VBCZZUESJ080
VBCZZUESJ080
80
3
U-PVC
78
152
89.60
64
1/49
277
48.0
66.0
59.5
26.5
28.0
49
105
130
111
103
23
105
VBCZZUESJ100
VBCZZUESJ100
100
4
U-PVC
100
210
114.70
84
1/56
376
65.0
85.0
99.5
40.0
20.5
66
132
175
138
132
25
135
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D