Ball Check Valve - ANSI CLASS 150, Flanged End
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
Ball check valve
ANSI
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/ball_cv/ansi/ball_check_valve_ansi_flange.prj},{NB=VBCZZUEFA025},{CNSORDERNO=VBCZZUEFA025},{NDMM=25},{NDINCH=1},{BM=U-PVC},{MD=25},{D1=70},{D=108},{C=79.5},{MN=4},{MH=16},{L=169},{MT1=14},{MT2=15},{H1=28.0},{H2=33.0},{H3=17.5},{H4=12.0},{H5=16.5},{H6=33.0},{S1=43},{S2=58},{S3=48},{S4=43},{N1=14},{N2=62.5},{W1=14},{W2=46},{T=8},{XD1=70.0},{XH2=33.0},{XMD1=60.0},{XMD2=62.0},{XMT=1.0},{XMH=3.0},{XT1=3.0},{XT2=2.0},{XG1=30.0},{XG2=30.0},{XG3=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
BM
Body Material
ⁿ/ₐ
MD
d
[mm]
D1
[mm]
D
[mm]
C
[mm]
MN
n
[mm]
MH
h
[mm]
L
[mm]
MT1
t1
[mm]
MT2
t2
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
N1
[mm]
N2
[mm]
W1
[mm]
W2
[mm]
T
[mm]
VBCZZUEFA015
VBCZZUEFA015
15
1/2
U-PVC
15
48
89
60.5
4
16
131
12
14
20.5
24.5
15.5
9.0
13.5
22.0
29
40
32
29
0
0.0
10
30
0
VBCZZUEFA020
VBCZZUEFA020
20
3/4
U-PVC
20
60
98
70.0
4
16
156
14
15
27.0
28.5
18.0
12.5
13.5
27.5
35
50
38
35
0
0.0
11
36
0
VBCZZUEFA025
VBCZZUEFA025
25
1
U-PVC
25
70
108
79.5
4
16
169
14
15
28.0
33.0
17.5
12.0
16.5
33.0
43
58
48
43
14
62.5
14
46
8
VBCZZUEFA040
VBCZZUEFA040
40
11/2
U-PVC
40
96
127
98.5
4
16
214
16
16
26.5
40.0
26.5
16.5
21.0
51.5
60
80
67
59
30
105.0
17
65
10
VBCZZUEFA050
VBCZZUEFA050
50
2
U-PVC
51
106
152
120.5
4
19
244
16
20
28.0
45.0
35.5
17.5
21.0
61.0
72
90
77
72
34
120.0
19
75
10
VBCZZUEFA080
VBCZZUEFA080
80
3
U-PVC
78
152
191
152.5
4
19
310
18
22
26.0
66.0
59.5
26.5
28.0
64.0
105
130
111
103
36
150.0
23
105
10
VBCZZUEFA100
VBCZZUEFA100
100
4
U-PVC
100
210
229
190.5
8
19
397
18
22
30.0
85.0
99.5
40.0
20.5
82.0
132
175
138
132
60
175.0
25
135
12
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D