Butterfly valve type 55 - Gear type - JIS
ASAHI YUKIZAI CORPORATION
Manual valves
Butterfly valves
Butterfly valve type 55
JIS
Powered by
CAD模型選擇
{asahi/av_valve/butterfly_valves/butv_type_55/jis/bv55_gear_jis.prj},{NB=V55SGSTW1100},{NDMM=100},{NDINCH=4},{MD=100},{C=175},{MN=4 (8)},{MH=19},{D=154},{D2=122},{D3=160},{L=59},{H=170},{H1=99},{H2=135},{H3=92},{ML=250},{W=174},{A1=167},{A2=64}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NDMM
Nominal size
[mm]
NDINCH
Nominal size
[Inch]
MD
d
[mm]
C
[mm]
MN
n
ⁿ/ₐ
MH
h
[mm]
D
[mm]
D2
[mm]
D3
[mm]
L
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
ML
l
[mm]
W
[mm]
A1
[mm]
A2
[mm]
V55SGSTW1050
V55SGSTW1050
50
2
55
120
2 (4)
19
90
122
160
44
135
61
100
92
215
116
167
64
V55SGSTW1080
V55SGSTW1080
80
3
80
150
4 (8)
19
125
122
160
54
154
95
119
92
234
152
167
64
V55SGSTW1100
V55SGSTW1100
100
4
100
175
4 (8)
19
154
122
160
59
170
99
135
92
250
174
167
64
V55SGSTW1125
V55SGSTW1125
125
5
125
210
4 (8)
23
181
122
160
64
193
120
158
92
273
206
167
64
V55SGSTW1150
V55SGSTW1150
150
6
150
240
4 (8)
23
211
122
160
75
210
137
175
92
290
236
167
64
V55SGSTW1200
V55SGSTW1200
200
8
191
290
4 (12)
23
265
122
160
85
240
163
205
92
320
290
167
64
V55SGSTW1250
V55SGSTW1250
250
10
245
355
4 (12)
25
325
122
160
96
275
200
240
92
355
341
167
64
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D