3-Way Ball Valve Type 23 (Electric actuated Type T), Socket type
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Ball valves
3-Way Ball Valve Type 23, Electric actuated Type T
Powered by
CAD模型選擇
{asahi/au_valve/ele_ball_valves/ele_3w_bv_type_23_t/bv23_socket_elac_asmtab.prj},{NB=A23T1UESD032},{CNSORDERNO=A23T1UESD032},{STD=DIN},{NDMM=32},{NDINCH=11/4},{L=173},{H1=147},{H=192.0},{A=84},{A1=70.5},{A2=41},{A3=58},{VERSSCH=2},{PPATH=../../3w_bv_typ_23_elect_act_t/parts/bv23_socket_elac_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H1
[mm]
H
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A23T1UESJ015
A23T1UESJ015
JIS
15
1/2
109
77
169.5
84
70.5
41
58
A23T1UESJ020
A23T1UESJ020
JIS
20
3/4
128
93
176.0
84
70.5
41
58
A23T1UESJ025
A23T1UESJ025
JIS
25
1
145
112
183.0
84
70.5
41
58
A23T1UESJ032
A23T1UESJ032
JIS
32
11/4
174
146.5
192.0
84
70.5
41
58
A23T1UESJ040
A23T1UESJ040
JIS
40
11/2
189
154
200.5
84
70.5
41
58
A23T1UESJ050
A23T1UESJ050
JIS
50
2
220
180
212.0
84
70.5
41
58
A23T1UESJ065
A23T1UESJ065
JIS
65
21/2
316
261
289.0
100
102
53.8
85
A23T1UESJ080
A23T1UESJ080
JIS
80
3
316
261
289.0
100
102
53.8
85
A23T1UESJ100
A23T1UESJ100
JIS
100
4
418
328
327.0
100
102
53.8
85
A23T1UESD015
A23T1UESD015
DIN
15
1/2
102
72
169.5
84
70.5
41
58
A23T1UESD020
A23T1UESD020
DIN
20
3/4
120
85
176.0
84
70.5
41
58
A23T1UESD025
A23T1UESD025
DIN
25
1
131
104
183.0
84
70.5
41
58
A23T1UESD032
A23T1UESD032
DIN
32
11/4
173
147
192.0
84
70.5
41
58
A23T1UESD040
A23T1UESD040
DIN
40
11/2
163
142
200.5
84
70.5
41
58
A23T1UESD050
A23T1UESD050
DIN
50
2
197
170
212.0
84
70.5
41
58
A23T1UESD065
A23T1UESD065
DIN
65
21/2
282
245
289.0
100
102
53.8
85
A23T1UESD080
A23T1UESD080
DIN
80
3
282
245
289.0
100
102
53.8
85
A23T1UESD100
A23T1UESD100
DIN
100
4
349
305
327.0
100
102
53.8
85
A23T1UESA015
A23T1UESA015
ANSI
15
1/2
113
78
169.5
84
70.5
41
58
A23T1UESA020
A23T1UESA020
ANSI
20
3/4
129
90
176.0
84
70.5
41
58
A23T1UESA025
A23T1UESA025
ANSI
25
1
146
110
183.0
84
70.5
41
58
A23T1UESA032
A23T1UESA032
ANSI
32
11/4
174
140
192.0
84
70.5
41
58
A23T1UESA040
A23T1UESA040
ANSI
40
11/2
184
145
200.5
84
70.5
41
58
A23T1UESA050
A23T1UESA050
ANSI
50
2
209
169
212.0
84
70.5
41
58
A23T1UESA065
A23T1UESA065
ANSI
65
21/2
285
246
289.0
100
102
53.8
85
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D