Diaphragm Valve Pneumatic Actuated Type AI (Air to open, Air to close), Flange End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
Diaphragm Valve, Pneumatic actuated Type AI
Powered by
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_dv_type_ai/di_va_pn_ac_ai_jis_flange_atoc.prj},{NB=ADAIGUEFD040},{STD=DIN},{AC=G},{NDMM=40},{NDINCH=1 1/2},{MD=40},{D=150},{C=110},{N=4},{H=18},{D2=108x108},{D3=184},{E=154},{L=200},{T=20},{HH=238},{H1=27.5},{A3=85},{S=45},{S1=9},{S2=15},{VERS=11},{X=D040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
MD
d
[mm]
D
[mm]
C
[mm]
N
n
[mm]
H
h
[mm]
D2
[mm]
D3
[mm]
E
[mm]
L
[mm]
T
t
[mm]
HH
H
[mm]
H1
[mm]
A3
[mm]
S
[mm]
S1
[mm]
S2
[mm]
ADAIGUEF1015
ADAIGUEF1015
JIS
15
1/2
16
95
70
4
15
54x66
91
94
110
12
145
19.5
55
25
7
13
ADAIGUEF1020
ADAIGUEF1020
JIS
20
3/4
20
100
75
4
15
60x74
91
94
120
13
153
17.5
55
25
7
13
ADAIGUEF1025
ADAIGUEF1025
JIS
25
1
25
125
90
4
19
67x80
100
102
130
13
161
18.5
60
25
7
13
ADAIGUEF1032
ADAIGUEF1032
JIS
32
1 1/4
32
135
100
4
19
67x80
100
102
142
16
165
22.5
60
25
7
13
ADAIGUEF1040
ADAIGUEF1040
JIS
40
1 1/2
40
140
105
4
19
108x108
184
154
180
16
238
27.5
85
45
9
15
ADAIGUEF1050
ADAIGUEF1050
JIS
50
2
52
155
120
4
19
123x123
184
154
210
20
254
36.0
85
45
9
15
ADAIGUEFD015
ADAIGUEFD015
DIN
15
1/2
16
95
65
4
14
54x66
91
94
130
12
145
19.5
55
25
7
13
ADAIGUEFD020
ADAIGUEFD020
DIN
20
3/4
20
105
75
4
14
60x74
91
94
150
13
153
17.5
55
25
7
13
ADAIGUEFD025
ADAIGUEFD025
DIN
25
1
25
115
85
4
14
67x80
100
102
160
13
161
18.5
60
25
7
13
ADAIGUEFD032
ADAIGUEFD032
DIN
32
1 1/4
32
140
100
4
18
67x80
100
102
180
16
165
22.5
60
25
7
13
ADAIGUEFD040
ADAIGUEFD040
DIN
40
1 1/2
40
150
110
4
18
108x108
184
154
200
20
238
27.5
85
45
9
15
ADAIGUEFD050
ADAIGUEFD050
DIN
50
2
52
165
125
4
18
123x123
184
154
230
22
254
36.0
85
45
9
15
ADAIGUEFJ015
ADAIGUEFJ015
ANSI
15
1/2
16
89
61
4
16
54x66
91
94
110
11
145
19.5
55
25
7
13
ADAIGUEFJ020
ADAIGUEFJ020
ANSI
20
3/4
20
98
70
4
16
60x74
91
94
120
13
153
17.5
55
25
7
13
ADAIGUEFJ025
ADAIGUEFJ025
ANSI
25
1
25
108
80
4
16
67x80
100
102
130
15
161
18.5
60
25
7
13
ADAIGUEFJ040
ADAIGUEFJ040
ANSI
40
1 1/2
40
127
99
4
16
108x108
184
154
180
16
238
27.5
85
45
9
15
ADAIGUEFJ050
ADAIGUEFJ050
ANSI
50
2
52
152
121
4
19
123x123
184
154
210
20
254
36.0
85
45
9
15
ADAIGUEFA015
ADAIGUEFA015
ANSI
15
1/2
16
89
61
4
16
54x66
91
94
108
11
145
19.5
55
25
7
13
ADAIGUEFA020
ADAIGUEFA020
ANSI
20
3/4
20
98
70
4
16
60x74
91
94
149
13
153
17.5
55
25
7
13
ADAIGUEFA025
ADAIGUEFA025
ANSI
25
1
25
108
80
4
16
67x80
100
102
149
15
161
18.5
60
25
7
13
ADAIGUEFA032
ADAIGUEFA032
ANSI
32
1 1/4
32
117
89
4
16
67x80
100
102
162
16
165
22.5
60
25
7
13
ADAIGUEFA040
ADAIGUEFA040
ANSI
40
1 1/2
40
127
99
4
16
108x108
184
154
176
16
238
27.5
85
45
9
15
ADAIGUEFA050
ADAIGUEFA050
ANSI
50
2
52
152
121
4
19
123x123
184
154
202
20
254
36.0
85
45
9
15
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D