Diaphragm Valve Type 14 Pneumatic Actuated Type AV - Flanged End (Double acting)
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
Diaphragm Valve Type 14, Pneumatic actuated Type AV
Powered by
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_dv_type_14_av/typ_14_flanged_da_asmtab.prj},{NB=A14VFUEFD80},{STD=DIN},{NDMM=80},{NDINCH=3},{MD=78},{D=200},{C=160.0},{MN=8},{MH=18},{D1=195},{D2=208},{A=103},{ML=42},{L=310.0},{MT=22},{H=354},{H1=63},{S=100},{S1=M12},{S2=22},{P=1/4},{STDX=D},{PPATH=parts/typ_14_flanged_da_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD
d
[mm]
D
[mm]
C
[mm]
MN
n
ⁿ/ₐ
MH
h
[mm]
D1
[mm]
D2
[mm]
A
[mm]
ML
l
[mm]
L
[mm]
MT
t
[mm]
H
[mm]
H1
[mm]
S
[mm]
S1
[mm]
S2
[mm]
P
[mm]
A14VFUEF165
A14VFUEF165
JIS10K
65
2 1/2
67
175
140.0
4
19
171
208
103
34
250.0
22
323
61
85
M8
15
1/4
A14VFUEF180
A14VFUEF180
JIS10K
80
3
78
185
150.0
8
19
195
208
103
42
280.0
22
354
63
100
M12
22
1/4
A14VFUEF1100
A14VFUEF1100
JIS10K
100
4
100
210
175.0
8
19
235
250
120
50
340.0
22
417
78
120
M12
22
1/4
A14VFUEFD65
A14VFUEFD65
DIN
65
2 1/2
67
185
145.0
4
18
171
208
103
34
290.0
22
323
61
85
M8
15
1/4
A14VFUEFD80
A14VFUEFD80
DIN
80
3
78
200
160.0
8
18
195
208
103
42
310.0
22
354
63
100
M12
22
1/4
A14VFUEFD100
A14VFUEFD100
DIN
100
4
100
220
180.0
8
18
235
250
120
50
350.0
22
417
78
120
M12
22
1/4
A14VFUEFA80
A14VFUEFA80
ANSI (Grinnel standard)
80
3
78
191
152.5
4
19
195
208
103
42
263.5
22
354
63
100
M12
22
1/4
A14VFUEFA100
A14VFUEFA100
ANSI (Grinnel standard)
100
4
100
229
190.5
8
19
235
250
120
50
328.5
22
417
78
120
M12
22
1/4
A14VFUEFJ65
A14VFUEFJ65
ANSI (AV standard)
65
2 1/2
67
178
139.5
4
19
171
208
103
34
250.0
22
323
61
85
M8
15
1/4
A14VFUEFJ80
A14VFUEFJ80
ANSI (AV standard)
80
3
78
191
152.5
4
19
195
208
103
42
280.0
22
354
63
100
M12
22
1/4
A14VFUEFJ100
A14VFUEFJ100
ANSI (AV standard)
100
4
100
229
190.5
8
19
235
250
120
50
340.0
22
417
78
120
M12
22
1/4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D