Diaphragm Valve Type 14 Pneumatic Actuated Type AV - Flanged End (Air to open, Air to close)
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
Diaphragm Valve Type 14, Pneumatic actuated Type AV
Powered by
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_dv_type_14_av/typ_14_flanged_airoc_asmtab.prj},{NB=A14VGUEFD80},{STD=DIN},{NDMM=80},{NDINCH=3},{AC=G},{MD=78},{D=200},{C=160.0},{MN=8},{MH=18},{D1=195},{D2=305},{ML=42},{L=310.0},{MT=24},{HO=550},{HC=455},{H1=109},{S=-},{S1=-},{S2=-},{S3=12},{S4=180},{S5=220},{S6=175},{S7=215},{S8=19},{P=1/4},{STDX=D},{DIST=9},{PPATH=parts/typ_14_flanged_airoc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD
d
[mm]
D
[mm]
C
[mm]
MN
n
ⁿ/ₐ
MH
h
[mm]
D1
[mm]
D2
[mm]
ML
l
[mm]
L
[mm]
MT
t
[mm]
H
[mm]
H1
[mm]
S
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
S5
[mm]
S6
[mm]
S7
[mm]
S8
[mm]
P
[mm]
A14VGUEF165
A14VGUEF165
JIS10K
65
2 1/2
67
175
140.0
4
19
171
280
34
250.0
22
473
61
85
M8
15
-
-
-
-
-
-
1/4
A14VGUEF180
A14VGUEF180
JIS10K
80
3
78
185
150.0
8
19
195
305
42
280.0
22
550
109
-
-
-
12
180
220
175
215
19
1/4
A14VGUEF1100
A14VGUEF1100
JIS10K
100
4
100
210
175.0
8
19
235
385
50
340.0
22
601
119
-
-
-
15
230
270
220
260
19
1/4
A14VGUEFD65
A14VGUEFD65
DIN
65
2 1/2
67
185
145.0
4
18
171
280
34
290.0
22
473
61
85
M8
15
-
-
-
-
-
-
1/4
A14VGUEFD80
A14VGUEFD80
DIN
80
3
78
200
160.0
8
18
195
305
42
310.0
24
550
109
-
-
-
12
180
220
175
215
19
1/4
A14VGUEFD100
A14VGUEFD100
DIN
100
4
100
220
180.0
8
18
235
385
50
350.0
24
601
119
-
-
-
15
230
270
220
260
19
1/4
A14VGUEFA80
A14VGUEFA80
ANSI (Grinnel standard)
80
3
78
191
152.5
4
19
195
305
42
263.5
22
550
109
-
-
-
12
180
220
175
215
19
1/4
A14VGUEFA100
A14VGUEFA100
ANSI (Grinnel standard)
100
4
100
229
190.5
8
19
235
385
50
328.5
22
601
119
-
-
-
15
230
270
220
260
19
1/4
A14VGUEFJ65
A14VGUEFJ65
ANSI (AV standard)
65
2 1/2
67
178
139.5
4
19
171
280
34
250.0
22
473
61
85
M8
15
-
-
-
-
-
-
1/4
A14VGUEFJ80
A14VGUEFJ80
ANSI (AV standard)
80
3
78
191
152.5
4
19
195
305
42
280.0
22
550
109
-
-
-
12
180
220
175
215
19
1/4
A14VGUEFJ100
A14VGUEFJ100
ANSI (AV standard)
100
4
100
229
190.5
8
19
235
385
50
340.0
22
601
119
-
-
-
15
230
270
220
260
19
1/4
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D