Control Valve (Double acting)
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Control valves
Control valve, Pneumatic actuated Type AV
Powered by
CAD模型選擇
{asahi/au_valve/air_control_valves/pne_contv_av/double_acting_asmtab.prj},{NB=ACVVFUEFA01501},{CNSORDERNO=ACVVFUEFA01501},{STD=ANSI},{NDMM=15},{NDINCH=1/2},{A=259},{A1=130},{A2=150},{A3=70},{P=1/4},{L=160},{T=12},{D1=-},{H=334},{VERS=1},{H1=51},{PPATH=../../control_valve_air_type/parts_double_acting/double_acting_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
P
[mm]
L
[mm]
T
[mm]
D1
[mm]
H
[mm]
H1
[mm]
ACVVFUEF101501
ACVVFUEF101501
JIS
15
1/2
259
130
150
70
1/4
160
12
-
334
51
ACVVFUEF102501
ACVVFUEF102501
JIS
25
1
259
130
150
70
1/4
184
14
-
365
63
ACVVFUEF105001
ACVVFUEF105001
JIS
50
2
256
229
-
-
1/4
200
16
147
381
77.5
ACVVFUEF106501
ACVVFUEF106501
JIS
80
3.15
261
230
-
-
1/4
240
18
147
420
92.5
ACVVFUEF110001
ACVVFUEF110001
JIS
100
4
266
230
-
-
1/4
290
18
208
477
105.0
ACVVFUEFA01501
ACVVFUEFA01501
ANSI
15
1/2
259
130
150
70
1/4
160
12
-
334
51
ACVVFUEFA02501
ACVVFUEFA02501
ANSI
25
1
259
130
150
70
1/4
184
14
-
365
63
ACVVFUEFA05001
ACVVFUEFA05001
ANSI
50
2
256
229
-
-
1/4
200
16
147
381
76.2
ACVVFUEFA06501
ACVVFUEFA06501
ANSI
80
3.15
-
-
-
-
1/4
240
-
-
420
-
ACVVFUEFA10001
ACVVFUEFA10001
ANSI
100
4
-
-
-
-
1/4
290
-
-
477
-
ACVVFUEFD01501
ACVVFUEFD01501
DIN
15
1/2
259
130
150
70
1/4
160
12
-
334
51
ACVVFUEFD02501
ACVVFUEFD02501
DIN
25
1
259
130
150
70
1/4
184
14
-
365
63
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D