目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6872 - Horizontal toggle clamp with auto-adjust clamping height, with open clamping arm and vertical base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Auto-adjust toggle clamps
Powered by
CAD模型選擇
{amf/scsp/916_variabel/amf6872_assmtab.prj},{NB=AMF554883_111},{BESTNR=554883},{ARTNR=6872-20},{GR=20},{PDF=PDF},{F1=2},{AHA=20},{XAHA=35},{AS=M 6 x 49},{GEW=272},{POS=1},{A=6.0},{B=64.000},{C=26.0},{D=5.6},{D1=5.6},{VB=11.0},{E=22.0},{F=26},{H=47},{H1=73.0},{H2=113},{HWMIN=13.5},{HWMAX=31},{I=10},{K=6.0},{L=13},{L1=173},{M=37 - 40},{M1=39.8},{N=21},{P=38},{HPOS2=2.670},{WPOS2=83},{WPOS3=172},{VERSAS=1},{VERSHG=2},{CTN=84662020},{EAN=4020772003678},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6872_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
F1
Force F1
[kN]
AHA
automatic height compensation S
[mm]
XAHA
maximum height compensation
[mm]
AS
Clamping screw
ⁿ/ₐ
GEW
[g]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HWMIN
ⁿ/ₐ
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
M1
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
554883
554883
20
2
20
35
M 6 x 49
272
6.0
64.000
26.0
5.6
5.6
22.0
26
47
73.0
113
13.5
31
10
6.0
13
173
37 - 40
39.8
21
38
84662020
4020772003678
yes
no
14.06.2023
yes
554884
554884
50
3
35
40
M 8 x 50
560
8.4
106.500
38.0
6.5
6.5
35.0
50
59
94.5
158
28.0
38
13
8.5
19
243
45 - 49
49.0
27
55
84662020
4020772003685
yes
no
14.06.2023
yes
Procurement
Last update
Jan 19, 2024, 10:42 AM
Part number
554883
Order No.
554883
Prices
The prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1
29.90
EUR
Gross list prices from 10
28.20
EUR
Quantity unit
Piece
Notice
Ex stock subject to being unsold
Price list, status:
Jan 1, 2024, 12:00 AM
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Jan 19, 2024, 10:42 AM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D