目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6871 - Horizontal toggle clamp with auto-adjust clamping height, with open clamping arm and angle base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Auto-adjust toggle clamps
Powered by
CAD模型選擇
{amf/scsp/916_variabel/amf6871_assmtab.prj},{NB=AMF554881_111},{BESTNR=554881},{ARTNR=6871-20},{GR=20},{PDF=PDF},{F1=2},{AHA=20},{XAHA=35},{AS=M 6 x 49},{GEW=272},{POS=1},{A=6.0},{B=56},{C=20 - 26},{D=5.6},{D1=5.6},{VB=11.0},{E=22.0},{F=24},{H=68.0},{H1=111.0},{H2=122},{HWMIN=3},{HWMAX=21},{I=10.000},{K=7.1},{L1=184},{M=25.4},{N=45},{P=38.0},{HPOS2=2.670},{WPOS2=88},{WPOS3=172},{VERSAS=1},{VERSHG=2},{CTN=84662020},{EAN=4020772003654},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6871_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
F1
Force F1
[kN]
AHA
automatic height compensation S
[mm]
XAHA
maximum height compensation
[mm]
AS
Clamping screw
ⁿ/ₐ
GEW
[g]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HWMIN
ⁿ/ₐ
HWMAX
[mm]
I
[mm]
K
[mm]
L1
[mm]
M
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
554881
554881
20
2
20
35
M 6 x 49
272
6.0
56
20 - 26
5.6
5.6
22.0
24
68.0
111.0
122
3
21
10.000
7.1
184
25.4
45
38.0
84662020
4020772003654
yes
no
14.06.2023
yes
554882
554882
50
3
35
40
M 8 x 66
600
8.4
85
20 - 30
6.5
6.5
35.0
37
88.0
137.0
175
0
26
12.700
10.6
261
38.1
57
51.0
84662020
4020772003661
yes
no
14.06.2023
yes
Procurement
Last update
Jan 19, 2024, 10:42 AM
Part number
554881
Order No.
554881
Prices
The prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1
29.90
EUR
Gross list prices from 10
28.20
EUR
Quantity unit
Piece
Notice
Ex stock subject to being unsold
Price list, status:
Jan 1, 2024, 12:00 AM
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Jan 19, 2024, 10:42 AM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D