目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6829E - Swing clamp, pneumatic, screw-in version, double-acting
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Pneumatic swing clamps
Powered by
CAD模型選擇
{amf/scsp/910_schwenk/amf6829e_assmtab.prj},{NB=AMF92858_1_1_1},{BESTNR=92858},{ARTNR=6829EL-25},{GR=25},{PDF=PDF},{TYPV=links schwenkend},{F3=0.17},{ASC=M 6},{GEW=450},{POS=1},{OPT=1},{VD3=1},{D3=M40 x 1.5},{D4=38},{E=30.0},{F=50.0},{H=73},{H1=118},{H2=70},{H3=34},{H4=12.0},{I=16},{O=M 8},{R=M 5},{W=14},{KD=25},{Y=13.0},{KH=26.0},{ROT=-90},{VERS=2502},{CTN=84662020},{EAN=4020772092856},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6829e_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
TYPV
version
ⁿ/ₐ
F3
Force
[kN]
ASC
Connecting thread for clamping screws
[mm]
GEW
Weight
[g]
D3
Thread
[mm]
D4
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
I
[mm]
O
Thread
[mm]
R
Thread
[Inch]
W
Diameter
[mm]
KD
Piston diameter
[mm]
Y
Clamping stroke
[mm]
KH
Stroke
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
560062
560062
6829ER-12
12
right swinging
0.03
M 4
100
M25 x 1.5
23
22.5
35.0
75
105
70
48
2.0
12
M 5
M 5
8
12
8.6
17.6
84662020
4020772021511
yes
no
14.06.2023
yes
560027
560027
6829ER-12
12
left swinging
0.03
M 4
100
M25 x 1.5
23
22.5
35.0
75
105
70
48
2.0
12
M 5
M 5
8
12
8.6
17.6
84662020
4020772021450
yes
no
14.06.2023
yes
560063
560063
6829ER-16
16
right swinging
0.06
M 4
150
M30 x 1.5
28
26.0
41.0
75
105
70
48
2.0
12
M 5
M 5
8
16
8.5
17.5
84662020
4020772021542
yes
no
14.06.2023
yes
560028
560028
6829ER-16
16
left swinging
0.06
M 4
150
M30 x 1.5
28
26.0
41.0
75
105
70
48
2.0
12
M 5
M 5
8
16
8.5
17.5
84662020
4020772021467
yes
no
14.06.2023
yes
560064
560064
6829ER-16
20
right swinging
0.08
M 6
270
M35 x 1.5
33
30.5
48.0
91
134
85
64
2.0
16
M 8
M 5
12
20
15.0
27.0
84662020
4020772021559
yes
no
14.06.2023
yes
560029
560029
6829ER-20
20
left swinging
0.08
M 6
270
M35 x 1.5
33
30.5
48.0
91
134
85
64
2.0
16
M 8
M 5
12
20
15.0
27.0
84662020
4020772021498
yes
no
14.06.2023
yes
92809
92809
6829ER-25
25
right swinging
0.17
M 6
450
M40 x 1.5
38
30.0
50.0
73
118
70
34
12.0
16
M 8
M 5
14
25
13.0
26.0
84662020
4020772092801
yes
no
14.06.2023
yes
92858
92858
6829EL-25
25
left swinging
0.17
M 6
450
M40 x 1.5
38
30.0
50.0
73
118
70
34
12.0
16
M 8
M 5
14
25
13.0
26.0
84662020
4020772092856
yes
no
14.06.2023
yes
92817
92817
6829ER-32
32
right swinging
0.27
M 8
550
M50 x 1.5
48
35.0
60.0
83,5
132
79
43
15.0
19
M 8
G 1/8
16
32
15.5
29.5
84662020
4020772092818
yes
no
14.06.2023
yes
92866
92866
6829EL-32
32
left swinging
0.27
M 8
550
M50 x 1.5
48
35.0
60.0
83,5
132
79
43
15.0
19
M 8
G 1/8
16
32
15.5
29.5
84662020
4020772092863
yes
no
14.06.2023
yes
92825
92825
6829ER-40
40
right swinging
0.45
M 8
700
M55 x 1.5
53
42.5
70.0
85,5
136
83
47
15.0
19
M 8
G 1/8
16
40
16.5
30.5
84662020
4020772092825
yes
no
14.06.2023
yes
92874
92874
6829EL-40
40
left swinging
0.45
M 8
700
M55 x 1.5
53
42.5
70.0
85,5
136
83
47
15.0
19
M 8
G 1/8
16
40
16.5
30.5
84662020
4020772092870
yes
no
14.06.2023
yes
92833
92833
6829ER-50
50
right swinging
0.70
M 12
850
M65 x 1.5
62
47.5
80.0
92
148
87
50
15.0
25
M10
G 1/4
20
50
14.0
30.0
84662020
4020772092832
yes
no
14.06.2023
yes
92882
92882
6829EL-50
50
left swinging
0.70
M 12
850
M65 x 1.5
62
47.5
80.0
92
148
87
50
15.0
25
M10
G 1/4
20
50
14.0
30.0
84662020
4020772092887
yes
no
14.06.2023
yes
92841
92841
6829ER-63
63
right swinging
1.10
M 12
1000
M80 x 1.5
77
50.0
90.0
98
153
92
55
15.0
25
M10
G 1/4
20
63
13.5
29.5
84662020
4020772092849
yes
no
14.06.2023
yes
92890
92890
6829EL-63
63
left swinging
1.10
M 12
1000
M80 x 1.5
77
50.0
90.0
98
153
92
55
15.0
25
M10
G 1/4
20
63
13.5
29.5
84662020
4020772092894
yes
no
14.06.2023
yes
Procurement
Last update
Jan 19, 2024, 11:02 AM
Part number
92858
Order No.
92858
Prices
The prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1
583.00
EUR
Gross list prices from 10
527.00
EUR
Quantity unit
Piece
Price list, status:
Jan 1, 2024, 12:00 AM
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Jan 19, 2024, 11:02 AM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D