目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6829AD - Adapter aluminium alloy
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Pneumatic swing clamps
Powered by
CAD模型選擇
{amf/scsp/910_schwenk/amf6829ad.prj},{NB=AMF92411},{BESTNR=92411},{GR=20},{PDF=PDF},{B=16},{D=8.5},{D1=14},{D2=5.5},{H=5.5},{H1=10.5},{H2=8},{I=20},{L=40},{L1=18},{L2=30},{W=12},{GEW=20},{CTN=84662020},{EAN=4020772092412},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
B
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
H
[mm]
H1
[mm]
H2
[mm]
I
[mm]
L
[mm]
L1
[mm]
L2
[mm]
W
Diameter
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
92403
92403
12 / 16
12
5.5
10
4.5
5.0
7.0
6
14
30
13
22
8
8
84662020
4020772092405
yes
no
14.06.2023
yes
92411
92411
20
16
8.5
14
5.5
5.5
10.5
8
20
40
18
30
12
20
84662020
4020772092412
yes
no
14.06.2023
yes
92429
92429
25
16
8.5
14
5.5
6.5
8.0
8
20
50
25
38
14
28
84662020
4020772092429
yes
no
14.06.2023
yes
92437
92437
32 / 40
19
8.5
14
7.0
9.0
11.0
10
25
60
30
45
16
50
84662020
4020772092436
yes
no
14.06.2023
yes
92452
92452
50 / 63
25
10.5
17
9.0
10.0
14.0
12
30
65
30
48
20
80
84662020
4020772092450
yes
no
14.06.2023
yes
Procurement
Last update
Jan 19, 2024, 11:02 AM
Part number
92411
Order No.
92411
Prices
The prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1
49.70
EUR
Gross list prices from 10
44.80
EUR
Quantity unit
Piece
Price list, status:
Jan 1, 2024, 12:00 AM
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Jan 19, 2024, 11:02 AM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D