目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6848VG - Hook type toggle clamp vertical
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Hook type toggle clamps
Powered by
CAD模型選擇
{amf/scsp/904_verschluss/amf6848vg_assmtab.prj},{NB=AMF557566_1_47},{BESTNR=557566},{GR=2},{PDF=PDF},{HANDGRIFF=gruen},{VERSCLR=5},{F1=1.6},{GEW=130},{POS=1},{BNIN=24},{BMAX=47},{VB=47},{C=13},{C1=11},{D=5.2},{D1=4},{EMIN=5.0},{EMAX=28},{H=4.5},{H1=47.0},{H2=99},{H3=150},{K=6.8},{L=158},{L1=96},{M=19.5 - 23,5},{N=38.0},{P=26.0},{SGV=20},{SG1=3},{CTN=84662020},{EAN=4020772011796},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6848v_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
GEW
Weight
[g]
BNIN
B min.
[mm]
BMAX
B max.
[mm]
C
[mm]
C1
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
EMIN
E min.
[mm]
EMAX
E max.
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557566
557566
2
green
1.6
130
24
47
13
11
5.2
4
5.0
28
4.5
47.0
99
150
6.8
158
96
19.5 - 23,5
38.0
26.0
84662020
4020772011796
yes
no
14.06.2023
yes
557567
557567
3
green
3.2
340
33
63
19
14
6.5
6
6.5
36
6.0
70.0
137
172
8.0
190
93
24.5 - 32
48.0
35.0
84662020
4020772011802
yes
no
14.06.2023
yes
557568
557568
4
green
7.0
810
43
81
32
19
8.5
8
9.0
47
8.0
94.5
168
254
9.5
239
111
35 - 46
64.5
53.5
84662020
4020772011819
yes
no
14.06.2023
yes
Procurement
Last update
Jan 19, 2024, 10:47 AM
Part number
557566
Order No.
557566
Prices
The prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1
34.70
EUR
Gross list prices from 10
30.40
EUR
Gross list prices from 100
25.90
EUR
Quantity unit
Piece
Price list, status:
Jan 1, 2024, 12:00 AM
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Jan 19, 2024, 10:47 AM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D