目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6848HT - Hook type toggle clamp horizontal
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Hook type toggle clamps
Powered by
CAD模型選擇
{amf/scsp/904_verschluss/amf6848ht_assmtab.prj},{NB=AMF558056_1_76},{BESTNR=558056},{GR=2},{PDF=PDF},{HANDGRIFF=schwarz},{VERSCLR=6},{F1=1.6},{GEW=120},{POS=1},{BMIN=42.0},{BMAX=76},{VB=76.0},{C=13},{C1=11},{D=5.2},{D1=4},{EMIN=38.0},{EMAX=72},{H=12},{H1=47.0},{H2=99.0},{K=6.5},{LMIN=125},{LMAX=159},{L1=69},{M=19.5 - 23.5},{N=38.0},{P=26.0},{CTN=84662020},{EAN=4020772018900},{SG1=1.0},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6848h_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
GEW
Weight
[g]
BMIN
B min.
[mm]
BMAX
B max.
[mm]
C
[mm]
C1
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
EMIN
E min.
[mm]
EMAX
E max.
[mm]
H
[mm]
H1
[mm]
H2
[mm]
K
[mm]
LMIN
L min.
[mm]
LMAX
L max.
[mm]
L1
[mm]
M
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
558056
558056
2
schwarz
1.6
120
42.0
76
13
11
5.2
4
38.0
72
12
47.0
99.0
6.5
125
159
69
19.5 - 23.5
38.0
26.0
84662020
4020772018900
yes
no
14.06.2023
yes
558057
558057
3
schwarz
3.2
330
53.5
101
19
14
6.5
6
48.5
96
19
70.0
136.0
8.0
169
216
93
24.5 - 32.0
48.0
35.0
84662020
4020772018917
yes
no
14.06.2023
yes
558058
558058
4
schwarz
7.0
810
66.0
130
32
19
8.5
8
59.0
123
26
94.5
168.0
9.5
209
273
111
35.0 - 46.0
64.5
53.5
84662020
4020772018924
yes
no
14.06.2023
yes
Procurement
Last update
Jan 19, 2024, 10:51 AM
Part number
558056
Order No.
558056
Prices
The prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1
35.20
EUR
Gross list prices from 10
30.90
EUR
Gross list prices from 100
26.30
EUR
Quantity unit
Piece
Price list, status:
Jan 1, 2024, 12:00 AM
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Jan 19, 2024, 10:51 AM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D