目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6848GV - Counter catch
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Hook type toggle clamps
Powered by
CAD模型選擇
{amf/scsp/904_verschluss/amf6848gv.prj},{NB=AMF94854},{BESTNR=94854},{GR=2},{PDF=PDF},{C1=11},{D=5.2},{H=5},{H1=12},{K=5.0},{L=26},{N=16},{GEW=14},{S1=2.500},{RS=1.000},{N1=1.500},{R1=2.000},{L2=2.000},{LN2=9.400},{R3=2.000},{H3=7.100},{R4=60.000},{RSP=2.500},{CTN=82057000},{EAN=4020772094850},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
C1
[mm]
D
Diameter
[mm]
H
[mm]
H1
[mm]
K
[mm]
L
[mm]
N
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
94854
94854
2
11
5.2
5
12
5.0
26
16
14
82057000
4020772094850
yes
no
14.06.2023
yes
94862
94862
3
14
6.5
6
16
6.5
36
23
30
82057000
4020772094867
yes
no
14.06.2023
yes
94870
94870
4
19
8.5
8
22
9.0
47
30
66
82057000
4020772094874
yes
no
14.06.2023
yes
Procurement
Last update
Jan 19, 2024, 11:04 AM
Part number
94854
Order No.
94854
Prices
The prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1
6.25
EUR
Gross list prices from 10
5.70
EUR
Quantity unit
Piece
Price list, status:
Jan 1, 2024, 12:00 AM
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Jan 19, 2024, 11:04 AM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D