目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6847G - Counter catch
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Hook type toggle clamps
Powered by
CAD模型選擇
{amf/scsp/904_verschluss/amf6847g.prj},{NB=AMF94623},{BESTNR=94623},{GR=1},{PDF=PDF},{H1=29},{GEW=40},{B=6},{C=19},{D=4.5},{D1=8},{H=22.7},{K=6},{L=31},{M=25,5-30,5},{MMIN=27.700},{MMAX=28.000},{M2=27.500},{DR2=3.200},{N=40},{O=6.9},{DC2=5.000},{FH2=10.200},{FL1=6.000},{FL2=25.000},{LC1=12.900},{LC2=14.900},{LK=16.1056},{SK=2.500},{RM=0.500},{RP=6.000},{DHU=3.000},{CTN=84662020},{EAN=4020772094621},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
H1
Height
[mm]
GEW
Weight
[g]
B
[mm]
C
[mm]
D
[mm]
D1
Diameter
[mm]
H
[mm]
K
[mm]
L
Length
[mm]
M
[mm]
N
[mm]
O
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
94623
94623
1
29
40
6
19
4.5
8
22.7
6
31
25,5-30,5
40
6.9
84662020
4020772094621
yes
no
14.06.2023
yes
94649
94649
3
29
70
6
19
5.5
10
22.7
13
40
31 - 36
45
10.9
82057000
4020772094645
yes
no
14.06.2023
yes
94664
94664
5
61
320
12
29
11.2
15
49.1
13
55
56 -63,5
86
13.8
82057000
4020772094669
yes
no
14.06.2023
yes
Procurement
Last update
Jan 19, 2024, 11:04 AM
Part number
94623
Order No.
94623
Prices
The prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1
14.80
EUR
Gross list prices from 10
13.50
EUR
Gross list prices from 100
12.10
EUR
Quantity unit
Piece
Price list, status:
Jan 1, 2024, 12:00 AM
Currency:
$
€
₩
CN¥
¥
£
Calculate
Cancel
All information without guarantee.
Last update: Jan 19, 2024, 11:04 AM
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D