目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard (US) ISO 63 - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves US Version
Standard
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_us/standard/mixproof_us_st_063_asmtab.prj},{NB=9613300124},{IDNR=9613300124},{CODE=MP(2):SF063063UW229INNNNFLNNB3XXXXX},{NAME=MIXPROOF Standard},{DESCRIPTION=ISO-63/63.5,22-90 WELDED,WELD.ENDS,POL.INSIDE,FPM,BALANCED:LOWER,SPINDLE CIP:NONE,SEAT LIFT},{ALSIS=5263},{W=28.66},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
Config code
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
ALSIS
AlfaLaval Code
ⁿ/ₐ
W
Weight
[kg]
AVAILABILITY
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
CAS20VIS
ThinkTop option
ⁿ/ₐ
9618650442
9618650442
MP(2):SF063038UW229INNNNE...
MIXPROOF Standard
ISO-63/38,22-90 WELDED,WE...
US Version Standard
5263
15.54
Available
Standard
2 1/2-Inch
1 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
ThinkTop V70
9618017532
9618017532
MP(2):SF063063UW119INNNNF...
MIXPROOF Standard
ISO-63/63.5,11-90 WELDED,...
US Version Standard
5263
27.16
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
ThinkTop V70
9618017616
9618017616
MP(2):SF063051UW229INNNNE...
MIXPROOF Standard
ISO-63/51,22-90 WELDED,WE...
US Version Standard
5263
17.80
Available
Standard
2 1/2-Inch
2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
ThinkTop V70
9618017331
9618017331
MP(2):SF063063UW129INNNNF...
MIXPROOF Standard
ISO-63/63.5,12-90 WELDED,...
US Version Standard
5263
26.26
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
None
9618001418
9618001418
MP(2):SF063063UW111INNNNE...
MIXPROOF Standard
ISO-63/63.5,11-180 WELDED...
US Version Standard
5263
26.26
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
None
9618013185
9618013185
MP(2):SF063063UW111PNNNNE...
MIXPROOF Standard
ISO-63/63.5,11-180 WELDED...
US Version Standard
5263
27.16
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Lower
4-Basic
ThinkTop V70
9618011458
9618011458
MP(2):SF063063UW229INNNNE...
MIXPROOF Standard
ISO-63/63.5,22-90 WELDED,...
US Version Standard
5263
21.66
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
ThinkTop V70
9618010048
9618010048
MP(2):SF063063UW219INNNNE...
MIXPROOF Standard
ISO-63/63.5,21-90 WELDED,...
US Version Standard
5263
27.16
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
ThinkTop V70
9618019049
9618019049
MP(2):SF063063UW119INNNNE...
MIXPROOF Standard
ISO-63/63.5,11-90 WELDED,...
US Version Standard
5263
26.91
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
ThinkTop V50
9618017257
9618017257
MP(2):SF063063UW220INNNNE...
MIXPROOF Standard
ISO-63/63.5,22-0 WELDED,W...
US Version Standard
5263
25.94
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
ThinkTop V70
9618009765
9618009765
MP(2):SF063063UC022INNNNE...
MIXPROOF Standard
ISO-63/63.5,22 CLAMPED,WE...
US Version Standard
5263
27.16
Available
Standard
2 1/2-Inch
2 1/2-Inch
Houses with clamp
None
None
None
None
Lower
No
No
Both
4-Basic
ThinkTop V70
9618019567
9618019567
MP(2):SF063063UW111INNNNE...
MIXPROOF Standard
ISO-63/63.5,11-180 WELDED...
US Version Standard
5263
28.39
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
Both
No
Both
4-Basic
ThinkTop V70
9618012216
9618012216
MP(2):SF063063UW229ICCCCE...
MIXPROOF Standard
ISO-63/63.5,22-90 WELDED,...
US Version Standard
5263
26.91
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
Clamp
Clamp
Clamp
Clamp
Lower
No
No
No
4-Basic
ThinkTop V50
9618650054
9618650054
MP(2):SF063063UW229ICCCCE...
MIXPROOF Standard
ISO-63/63.5,22-90 WELDED,...
US Version Standard
5263
26.26
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
Clamp
Clamp
Clamp
Clamp
Lower
No
No
Both
4-Basic
None
9618019523
9618019523
MP(2):SF063063UW119INNNNE...
MIXPROOF Standard
ISO-63/63.5,11-90 WELDED,...
US Version Standard
5263
30.51
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
No
No
Yes
Both
4-Strong
ThinkTop V70
9618019461
9618019461
MP(2):SF063063UW219INNNNE...
MIXPROOF Standard
ISO-63/63.5,21-90 WELDED,...
US Version Standard
5263
27.16
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
ThinkTop V70
9618001419
9618001419
MP(2):SF063063UW112INNNNE...
MIXPROOF Standard
ISO-63/63.5,11-270 WELDED...
US Version Standard
5263
26.26
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
None
9618011106
9618011106
MP(2):SF063076UW229INNNNE...
MIXPROOF Standard
ISO-63/76,22-90 WELDED,WE...
US Version Standard
5263
26.37
Available
Standard
2 1/2-Inch
3-Inch
Welded houses
None
None
None
None
Lower
No
No
Lower
4-Basic
None
9618650623
9618650623
MP(2):SF063063UW119INNNNE...
MIXPROOF Standard
ISO-63/63.5,11-90 WELDED,...
US Version Standard
5263
27.16
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
ThinkTop V70
9618650216
9618650216
MP(2):SF063063UW229INNNNE...
MIXPROOF Standard
ISO-63/63.5,22-90 WELDED,...
US Version Standard
5263
26.91
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
ThinkTop V50
9613078970
9613078970
MP(2):SF063063UW229INNNNE...
MIXPROOF Standard
ISO-63/63.5,22-90 WELDED,...
US Version Standard
5263
31.00
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
Both
No
Both
4-Basic
None
9618019419
9618019419
MP(2):SF063063UW110INNNNE...
MIXPROOF Standard
ISO-63/63.5,11-0 WELDED,W...
US Version Standard
5263
26.26
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
No
4-Basic
None
9613078506
9613078506
MP(2):SF063063UW229INNNNE...
MIXPROOF Standard
ISO-63/63.5,22-90 WELDED,...
US Version Standard
5263
27.77
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
None
9618018966
9618018966
MP(2):SF063063UW119INNNNE...
MIXPROOF Standard
ISO-63/63.5,11-90 WELDED,...
US Version Standard
5263
25.04
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
None
9618018299
9618018299
MP(2):SF063063UW229INNNNE...
MIXPROOF Standard
ISO-63/63.5,22-90 WELDED,...
US Version Standard
5263
27.16
Available
Standard
2 1/2-Inch
2 1/2-Inch
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
ThinkTop V70
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D