目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Tank Outlet, No Spiral Cleaning, No Spiral Clean Leakage Chamber, 3-Inch - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Tank Outlet
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/tank_outlet/spiral_none/no_leakage/mixproof_to_cas13n_cas14n_076_asmtab.prj},{NB=9613003514},{IDNR=9613003514},{CODE=MP(2):TOXXX076NXXX2BXXNNEUNNU5W076N}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
CAS17VIS
Connection Type
ⁿ/ₐ
CAS18VIS
Connection Size
ⁿ/ₐ
CAS19VIS
Supplied with Tube/Flange
ⁿ/ₐ
9613003307
9613003307
MP(2):TOXXX076NXXX1BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
4-Basic
Tank flange
XXX
Yes
9613003308
9613003308
MP(2):TOXXX076NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
4-Basic
Tank flange
XXX
Yes
9613003376
9613003376
MP(2):TOXXX076NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
4-Basic
Welding tube
3-Inch
Yes
9613003444
9613003444
MP(2):TOXXX076NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
4-Basic
Tank flange
XXX
No
9613003446
9613003446
MP(2):TOXXX076NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
5-Basic
Tank flange
XXX
No
9613003512
9613003512
MP(2):TOXXX076NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
4-Basic
Welding tube
3-Inch
No
9613003513
9613003513
MP(2):TOXXX076NXXX1BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
5-Basic
Welding tube
3-Inch
No
9613003514
9613003514
MP(2):TOXXX076NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
5-Basic
Welding tube
3-Inch
No
9613105687
9613105687
MP(2):TOXXX076NXXX1BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
4-Basic
Tank flange
XXX
Yes
9613105715
9613105715
MP(2):TOXXX076NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
4-Basic
Welding tube
3-Inch
Yes
9613105887
9613105887
MP(2):TOXXX076NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
4-Basic
Tank flange
XXX
Yes
9613105988
9613105988
MP(2):TOXXX076NXXX2BXXNNF...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Upper
4-Basic
Tank flange
XXX
No
9613302030
9613302030
MP(2):TOXXX076NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
4-Basic
Tank flange
XXX
No
9613302180
9613302180
MP(2):TOXXX076NXXX2BXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
No
4-Basic
Tank flange
XXX
Yes
9613302841
9613302841
MP(2):TOXXX076NXXX2BXXNNH...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
4-Basic
Welding tube
3-Inch
Yes
9613302849
9613302849
MP(2):TOXXX076NXXX2BXXNNH...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
4-Basic
Tank flange
XXX
Yes
9613303450
9613303450
MP(2):TOXXX076NXXX2IXXNNE...
ROW Version Tank Outlet
XXX
3-Inch
Tank Outlet
X
X
None
None
Upper
No
No
Both
4-Basic
Tank flange
XXX
Yes
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D