目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Both Plugs, Spiral Clean None, No Leakage Chamber Cleaning, DN-100 - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Both Plugs
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_both/spiral_none/no_leakage/mixproof_st_cas12b_cas13n_cas14n_100_asmtab.prj},{NB=9613103387},{IDNR=9613103387},{CODE=MP(2):SF100100NW229BNNNNEBNNB5XXXXX},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
9613100176
9613100176
MP(2):SF100050NW229BNNNNE...
ROW Version Standard
Available
DN-100
DN-50
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613100422
9613100422
MP(2):SF100040NW229BNNNNE...
ROW Version Standard
Available
DN-100
DN-40
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613100512
9613100512
MP(2):SF100080NW229BNNNNE...
ROW Version Standard
Available
DN-100
DN-80
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613103375
9613103375
MP(2):SF100100NW129BNNNNE...
ROW Version Standard
Available
DN-100
DN-100
Welded houses
None
None
None
None
Both
No
No
Both
5-Basic
9613103381
9613103381
MP(2):SF100100NW219BNNNNE...
ROW Version Standard
Available
DN-100
DN-100
Welded houses
None
None
None
None
Both
No
No
Both
5-Basic
9613103384
9613103384
MP(2):SF100100NW220BNNNNE...
ROW Version Standard
Available
DN-100
DN-100
Welded houses
None
None
None
None
Both
No
No
Both
5-Basic
9613103387
9613103387
MP(2):SF100100NW229BNNNNE...
ROW Version Standard
Available
DN-100
DN-100
Welded houses
None
None
None
None
Both
No
No
Both
5-Basic
9613104531
9613104531
MP(2):SF100100NW229BNNNNE...
ROW Version Standard
Available
DN-100
DN-100
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613105438
9613105438
MP(2):SF100100NW229BNNNNE...
ROW Version Standard
Available
DN-100
DN-100
Welded houses
None
None
None
None
Both
No
No
Upper
5-Basic
9613300310
9613300310
MP(2):SF100100NW129BNNNNE...
ROW Version Standard
Available
DN-100
DN-100
Welded houses
None
None
None
None
Both
No
No
Upper
5-Basic
9613302104
9613302104
MP(2):SF100125NW229BNNNNE...
ROW Version Standard
Available
DN-100
DN-125
Welded houses
None
None
None
None
Both
No
No
Both
5-Basic
9613302883
9613302883
MP(2):SF100100NC012INNNNE...
ROW Version Standard
Available
DN-100
DN-100
Houses with clamp
None
None
None
None
Both
No
No
Both
5-Basic
9613303488
9613303488
MP(2):SF100150NW229BNNNNE...
ROW Version Standard
Available
DN-100
DN-150
Welded houses
None
None
None
None
Both
No
No
Both
5-Basic
9613303568
9613303568
MP(2):SF100150NW229BNNNNE...
ROW Version Standard
Available
DN-100
DN-150
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D