目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Both Plugs, Spiral Clean None, No Leakage Chamber Cleaning, DN-65 - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Both Plugs
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_both/spiral_none/no_leakage/mixproof_st_cas12b_cas13n_cas14n_065_asmtab.prj},{NB=9613101058},{IDNR=9613101058},{CODE=MP(2):SF065040NW229BNNNNEBNNU2XXXXX},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
9613002012
9613002012
MP(2):SF065065NW219BNNNNE...
ROW Version Standard
Available
DN-65
DN-65
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613002046
9613002046
MP(2):SF065065NW229BNNNNE...
ROW Version Standard
Available
DN-65
DN-65
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613100202
9613100202
MP(2):SF065065NW229BNNNNN...
ROW Version Standard
Available
DN-65
DN-65
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613100493
9613100493
MP(2):SF065040NW229BNNNNE...
ROW Version Standard
Available
DN-65
DN-40
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613100551
9613100551
MP(2):SF065050NW229BNNNNE...
ROW Version Standard
Available
DN-65
DN-50
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
9613101058
9613101058
MP(2):SF065040NW229BNNNNE...
ROW Version Standard
Available
DN-65
DN-40
Welded houses
None
None
None
None
Both
No
No
Upper
3-Basic
9613101245
9613101245
MP(2):SF065065NW229BNNNNH...
ROW Version Standard
Available
DN-65
DN-65
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613101391
9613101391
MP(2):SF065080NW229BNNNNE...
ROW Version Standard
Available
DN-65
DN-80
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613101403
9613101403
MP(2):SF065065NW229BNNNNE...
ROW Version Standard
Available
DN-65
DN-65
Welded houses
None
None
None
None
Both
No
No
No
4-Basic
9613101895
9613101895
MP(2):SF065100NW229BNNNNE...
ROW Version Standard
Available
DN-65
DN-100
Welded houses
None
None
None
None
Both
No
No
Both
4-Basic
9613102489
9613102489
MP(2):SF065065NW229BNNNNE...
ROW Version Standard
Available
DN-65
DN-65
Welded houses
None
None
None
None
Both
No
No
Upper
4-Basic
9613302260
9613302260
MP(2):SF065080NW229BNNNNE...
ROW Version Standard
Available
DN-65
DN-80
Welded houses
None
None
None
None
Both
No
No
Both
3-Basic
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D