目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Handle - For Indication units
Alfa Laval
Valves
Butterfly Valve
Accessories
Handle
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/accessories/handle/handle_for_indication_units.prj},{NB=9612047504},{IDNR=9612047504},{ISODN=DN65},{MM=},{A=96.5},{B=196.3},{NOTE=Long},{NOTE1=For Indication units},{BR=19.5},{BT=3.5},{BH=73},{LBR=8.5},{CR=77.5},{CH=58.5},{CSPX=33.3},{JL=17.0},{MBW=15},{CHL=26.0},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Item no.
ⁿ/ₐ
ISODN
Size
ⁿ/ₐ
MM
[mm]
A
[mm]
B
[mm]
NOTE
Note
ⁿ/ₐ
NOTE1
Note
ⁿ/ₐ
VERS
ⁿ/ₐ
9612047501
9612047501
DN25-50
25-63,5
96.5
151.3
Short
For Indication units
1
9612047504
9612047504
DN65
96.5
196.3
Long
For Indication units
2
9612047502
9612047502
DN80
76.1
108.0
200.5
Long
For Indication units
1
9612047503
9612047503
DN100
101.6
108.0
200.5
Long
For Indication units
1
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D