目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Fit to DIN - Gasket
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/fit_to_din_gasket.prj},{NB=9611992023},{IDNR=9611992023},{DESC=GASKET DN32 PTFE},{SHAPE=Gasket},{STANDARD=FIT TO DIN},{MATERIAL=PTFE},{ALSIS=5063},{SIZE=32},{A=52.7},{B=5.1},{D=32.0},{W=0.003},{INFO=Data sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
A
Outer diameter
[mm]
B
Height
[mm]
D
Inner diameter
[mm]
W
Weight
[kg]
9611992019
9611992019
GASKET DN10 PTFE
Gasket
FIT TO DIN
PTFE
5063
10
36.2
5.1
10.0
0.002
9611992020
9611992020
GASKET DN15 PTFE
Gasket
FIT TO DIN
PTFE
5063
15
36.2
5.1
16.0
0.005
9611992021
9611992021
GASKET DN20 PTFE
Gasket
FIT TO DIN
PTFE
5063
20
36.2
5.1
20.0
0.005
9611992022
9611992022
GASKET DN25 PTFE
Gasket
FIT TO DIN
PTFE
5063
25
52.7
5.1
26.0
0.009
9611992023
9611992023
GASKET DN32 PTFE
Gasket
FIT TO DIN
PTFE
5063
32
52.7
5.1
32.0
0.003
9611992024
9611992024
GASKET DN40 PTFE
Gasket
FIT TO DIN
PTFE
5063
40
52.7
5.1
38.0
0.005
9611992025
9611992025
GASKET DN50 PTFE
Gasket
FIT TO DIN
PTFE
5063
50
66.2
5.1
50.0
0.009
9611992026
9611992026
GASKET DN65 PTFE
Gasket
FIT TO DIN
PTFE
5063
65
93.2
5.1
66.0
0.093
9611992027
9611992027
GASKET DN80 PTFE
Gasket
FIT TO DIN
PTFE
5063
80
108.2
5.1
81.0
0.021
9611992028
9611992028
GASKET DN100 PTFE
Gasket
FIT TO DIN
PTFE
5063
100
121.2
5.1
100.0
0.017
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D