目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN32676 - Liner - Ferrule - End Cap
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din32676_liner_ferrule_end_cap.prj},{NB=9612156141},{IDNR=9612156141},{NAME=FERRULE KK DN10 HSF0 1.4404},{DESC=DIN 32676},{SHAPE=},{STANDARD=},{MATERIAL=},{SURFACE=},{A1=28.0},{OD1=129.0},{ID1=125.0},{ID1X=MIN},{ID2=148.4},{ID3=143.6},{F1=155.0},{ANG1=MIN},{FH1=5.60},{FH1X=MIN},{FH2=1.6},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
9613444001
9613444001
FERRULE KL DN10 H3 1.4404
28.6
13.0
10.0
34.0
2.85
9613444002
9613444002
FERRULE KL DN15 H3 1.4404
28.6
19.0
16.0
34.0
2.85
9613444003
9613444003
FERRULE KL DN20 H3 1.4404
28.6
23.0
20.0
34.0
2.85
9613444004
9613444004
FERRULE KL DN25 H3 1.4404
36.0
29.0
26.0
50.5
2.85
9613444005
9613444005
FERRULE KL DN32 H3 1.4404
36.0
35.0
32.0
50.5
2.85
9613444006
9613444006
FERRULE KL DN40 H3 1.4404
36.0
41.0
38.0
50.5
2.85
9613444007
9613444007
FERRULE KL DN50 H3 1.4404
36.0
53.0
50.0
64.0
2.85
9613444008
9613444008
FERRULE KL DN65 H3 1.4404
48.0
70.0
66.0
91.0
2.85
9613444009
9613444009
FERRULE KL DN80 H3 1.4404
48.0
85.0
81.0
106.0
2.85
9613444010
9613444010
FERRULE KL DN100 H3 1.440...
48.0
104.0
100.0
119.0
2.85
9612156101
9612156101
FERRULE KK DN10 HSF0 1.43...
18.0
13.0
10.0
34.0
2.85
9612156102
9612156102
FERRULE KK DN15 HSF0 1.43...
18.0
19.0
16.0
34.0
2.85
9612156103
9612156103
FERRULE KK DN20 HSF0 1.43...
18.0
23.0
20.0
34.0
2.85
9612156104
9612156104
FERRULE KK DN25 HSF0 1.43...
21.5
29.0
26.0
50.5
2.85
9612156105
9612156105
FERRULE KK DN32 HSF0 1.43...
21.5
35.0
32.0
50.5
2.85
9612156106
9612156106
FERRULE KK DN40 HSF0 1.43...
21.5
41.0
38.0
50.5
2.85
9612156107
9612156107
FERRULE KK DN50 HSF0 1.43...
21.5
53.0
50.0
64.0
2.85
9612156108
9612156108
FERRULE KK DN65 HSF0 1.43...
28.0
70.0
66.0
91.0
2.85
9612156109
9612156109
FERRULE KK DN80 HSF0 1.43...
28.0
85.0
81.0
106.0
2.85
9612156110
9612156110
FERRULE KK DN100 HSF0 1.4...
28.0
104.0
100.0
119.0
2.85
9612156141
9612156141
FERRULE KK DN10 HSF0 1.44...
28.0
129.0
125.0
155.0
5.60
9612156142
9612156142
FERRULE KK DN15 HSF0 1.44...
28.0
154.0
150.0
183.0
5.60
9612156121
9612156121
FERRULE KK DN20 HSF0 1.44...
18.0
13.0
10.0
34.0
2.85
9612156122
9612156122
FERRULE KK DN25 HSF0 1.44...
18.0
19.0
16.0
34.0
2.85
9612156123
9612156123
FERRULE KK DN32 HSF0 1.44...
18.0
23.0
20.0
34.0
2.85
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D