目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11853-1 - Liner BS
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11853_1_liner.prj},{NB=8010000591},{IDNR=8010000591},{DESC=8010000591-LINER-BS-DN100-H3-1.4307},{SHAPE=Liner},{STANDARD=DIN11853-1},{MATERIAL=1.4307},{SURFACE=H3},{ALSIS=5057},{SIZE=100},{A=118.9},{B=46},{OD=104},{ID=100},{T=2.0},{A2=20},{ID2=110.66},{OD2=114},{FH1=15},{FH2=3.39},{W=0.623},{INFO=Data Sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
A
Diameter
[mm]
B
Height
[mm]
OD
Diameter
[mm]
ID
Diameter
[mm]
T
Thickness
[mm]
W
Weight
[kg]
8010000580
8010000580
8010000580-LINER-BS-DN10-...
Liner
DIN11853-1
1.4307
H3
5057
10
21.9
17
13
10
1.5
0.060
8010000581
8010000581
8010000581-LINER-BS-DN15-...
Liner
DIN11853-1
1.4307
H3
5057
15
27.9
17
19
16
1.5
0.070
8010000582
8010000582
8010000582-LINER-BS-DN20-...
Liner
DIN11853-1
1.4307
H3
5057
20
35.9
18
23
20
1.5
0.080
8010000583
8010000583
8010000583-LINER-BS-DN25-...
Liner
DIN11853-1
1.4307
H3
5057
25
42.9
22
29
26
1.5
0.070
8010000585
8010000585
8010000585-LINER-BS-DN32-...
Liner
DIN11853-1
1.4307
H3
5057
32
48.9
25
35
32
1.5
0.103
8010000586
8010000586
9612928846-LINER-BS-DN40-...
Liner
DIN11853-1
1.4307
H3
5057
40
54.9
26
41
38
1.5
0.123
8010000587
8010000587
8010000587-LINER-BS-DN50-...
Liner
DIN11853-1
1.4307
H3
5057
50
66.9
30
53
50
1.5
0.183
8010000589
8010000589
8010000589-LINER-BS-DN65-...
Liner
DIN11853-1
1.4307
H3
5057
65
84.9
34
70
66
2.0
0.319
8010000590
8010000590
8010000590-LINER-BS-DN80-...
Liner
DIN11853-1
1.4307
H3
5057
80
98.9
38
85
81
2.0
0.385
8010000591
8010000591
8010000591-LINER-BS-DN100...
Liner
DIN11853-1
1.4307
H3
5057
100
118.9
46
104
100
2.0
0.623
9615363101
9615363101
9615363101-LINER-DN10-H3-...
Liner
DIN11853-1
1.4404
H3
5057
10
21.9
17
13
10
1.5
0.060
9615363102
9615363102
9615363102-LINER-DN15-H3-...
Liner
DIN11853-1
1.4404
H3
5057
15
27.9
17
19
16
1.5
0.070
9615363103
9615363103
9615363103-LINER-DN20-H3-...
Liner
DIN11853-1
1.4404
H3
5057
20
35.9
18
23
20
1.5
0.080
9612928844
9612928844
9612928844-LINER-DN25-H3-...
Liner
DIN11853-1
1.4404
H3
5057
25
42.9
22
29
26
1.5
0.070
9612928845
9612928845
9612928845-LINER-BS-DN32-...
Liner
DIN11853-1
1.4404
H3
5057
32
48.9
25
35
32
1.5
0.103
9612928846
9612928846
9612928846-LINER-DN40-H3-...
Liner
DIN11853-1
1.4404
H3
5057
40
54.9
26
41
38
1.5
0.123
9612928847
9612928847
9612928847-LINER-DN50-H3-...
Liner
DIN11853-1
1.4404
H3
5057
50
66.9
30
53
50
1.5
0.183
9612928848
9612928848
9612928848-LINER-DN65-H3-...
Liner
DIN11853-1
1.4404
H3
5057
65
84.9
34
70
66
2.0
0.319
9612928849
9612928849
9612928849-LINER-DN80-H3-...
Liner
DIN11853-1
1.4404
H3
5057
80
98.9
38
85
81
2.0
0.385
9612928850
9612928850
9612928850-LINER-DN100-H3...
Liner
DIN11853-1
1.4404
H3
5057
100
118.9
46
104
100
2.0
0.623
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D