目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11852 - Bend 90
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11852_bend_90.prj},{NB=9612154564},{IDNR=9612154564},{NAME=},{DESC=9612154564-BEND-90 50 HSF3 304L},{SHAPE=Bend 90},{STANDARD=DIN11852},{MATERIAL=1.4307},{SURFACE=HSF3},{OD1=53},{ID1=50},{L1=97},{L2=97},{R1=70},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
OD1
Diameter
[mm]
ID1
Diameter
[mm]
L1
Height
[mm]
L2
Height
[mm]
R1
Radius
[mm]
9612154508
9612154508
9612154508-BEND-90 10 HSF...
Bend 90
DIN11852
1.4404
HSF3
13
10
38
38
26
9612154509
9612154509
9612154509-BEND-90 15 HSF...
Bend 90
DIN11852
1.4404
HSF3
19
16
47
47
35
9612154510
9612154510
9612154510-BEND-90 20 HSF...
Bend 90
DIN11852
1.4404
HSF3
23
20
52
52
40
9612154511
9612154511
9612154511-BEND-90 25 HSF...
Bend 90
DIN11852
1.4404
HSF3
29
26
70
70
50
9612154513
9612154513
9612154513-BEND-90 40 HSF...
Bend 90
DIN11852
1.4404
HSF3
41
38
85
85
60
9612154514
9612154514
9612154514-BEND-90 50 HSF...
Bend 90
DIN11852
1.4404
HSF3
53
50
97
97
70
9612154527
9612154527
9612154527-BEND-90 10 HSF...
Bend 90
DIN11852
1.4404
HSF1
13
10
38
38
26
9612154528
9612154528
9612154528-BEND-90 15 HSF...
Bend 90
DIN11852
1.4404
HSF1
19
16
47
47
35
9612154529
9612154529
9612154529-BEND-90 20 HSF...
Bend 90
DIN11852
1.4404
HSF1
23
20
52
52
40
9612154530
9612154530
9612154530-BEND-90 25 HSF...
Bend 90
DIN11852
1.4404
HSF1
29
26
70
70
50
9612154532
9612154532
9612154532-BEND-90 40 HSF...
Bend 90
DIN11852
1.4404
HSF1
41
38
85
85
60
9612154533
9612154533
9612154533-BEND-90 50 HSF...
Bend 90
DIN11852
1.4404
HSF1
53
50
97
97
70
9612154558
9612154558
9612154558-BEND-90 10 HSF...
Bend 90
DIN11852
1.4307
HSF3
13
10
38
38
26
9612154559
9612154559
9612154559-BEND-90 15 HSF...
Bend 90
DIN11852
1.4307
HSF3
19
16
47
47
35
9612154560
9612154560
9612154560-BEND-90 20 HSF...
Bend 90
DIN11852
1.4307
HSF3
23
20
52
52
40
9612154561
9612154561
9612154561-BEND-90 25 HSF...
Bend 90
DIN11852
1.4307
HSF3
29
26
70
70
50
9612154563
9612154563
9612154563-BEND-90 40 HSF...
Bend 90
DIN11852
1.4307
HSF3
41
38
85
85
60
9612154564
9612154564
9612154564-BEND-90 50 HSF...
Bend 90
DIN11852
1.4307
HSF3
53
50
97
97
70
9612154565
9612154565
9612154565-BEND-90 10 HSF...
Bend 90
DIN11852
1.4307
HSF1
13
10
38
38
26
9612154566
9612154566
9612154566-BEND-90 15 HSF...
Bend 90
DIN11852
1.4307
HSF1
19
16
47
47
35
9612154567
9612154567
9612154567-BEND-90 20 HSF...
Bend 90
DIN11852
1.4307
HSF1
23
20
52
52
40
9612154568
9612154568
9612154568-BEND-90 25 HSF...
Bend 90
DIN11852
1.4307
HSF1
29
26
70
70
50
9612154570
9612154570
9612154570-BEND-90 40 HSF...
Bend 90
DIN11852
1.4307
HSF1
41
38
85
85
60
9612154571
9612154571
9612154571-BEND-90 50 HSF...
Bend 90
DIN11852
1.4307
HSF1
53
50
97
97
70
9611304060
9611304060
9611304060-BEND-90 65 HSF...
Bend 90
DIN11852
1.4307
HSF3
70
66
110
110
80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D