目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11851 - Male SKC
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11851_male_skc.prj},{NB=9611305940},{IDNR=9611305940},{DESC=MALE SKC DN150 HSF0 1.4307},{SHAPE=Male SKC},{STANDARD=DIN11851},{MATERIAL=1.4307 (304L)},{SURFACE=HSF0},{ALSIS=5044},{SIZE=150},{B=40.0},{C=190 x 1/4},{C1=190.000},{OD=154},{ID=150},{T=2.0},{W=0.644},{INFO=Data sheet},{B1=28.000},{D6=155.000},{D7=166.800},{T1=183.650},{L=13.000},{K=4.500},{R=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
B
Width
[mm]
C
Thread
ⁿ/ₐ
OD
Outer diameter
[mm]
ID
Diameter
[mm]
T
Thickness
[mm]
W
Weight
[kg]
9611305900
9611305900
MALE SKC DN10 HSF0 1.4307
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
10
17.0
28 x 1/8
13
10
1.5
0.027
9611305910
9611305910
MALE SKC DN15 HSF0 1.4307
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
15
17.0
34 x 1/8
19
16
1.5
0.035
9611290031
9611290031
MALE SKC DN20 HSF0 1.4307
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
20
19.0
44 x 1/6
23
20
1.5
0.081
9611301087
9611301087
MALE SKC DN25 HSF0 1.4307
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
25
22.0
52 x 1/6
29
26
1.5
0.090
9611301088
9611301088
MALE SKC DN32 HSF0 1.4307
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
32
22.0
58 x 1/6
35
32
1.5
0.117
9611301089
9611301089
MALE SKC DN40 HSF0 1.4307
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
40
22.0
65 x 1/6
41
38
1.5
0.149
9611301090
9611301090
MALE SKC DN50 HSF0 1.4307
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
50
23.0
78 x 1/6
53
50
1.5
0.197
9611301091
9611301091
MALE SKC DN65 HSF0 1.4307
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
65
25.0
95 x 1/6
70
66
2.0
0.301
9611301092
9611301092
MALE SKC DN80 HSF0 1.4307
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
80
25.0
110 x 1/4
85
81
2.0
0.433
9611301094
9611301094
MALE SKC DN100 HSF0 1.430...
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
100
30.0
130 x 1/4
104
100
2.0
0.515
9611305930
9611305930
MALE SKC DN125 HSF0 1.430...
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
125
35.5
160 x 1/4
129
125
2.0
0.592
9611305940
9611305940
MALE SKC DN150 HSF0 1.430...
Male SKC
DIN11851
1.4307 (304L)
HSF0
5044
150
40.0
190 x 1/4
154
150
2.0
0.644
9611305901
9611305901
MALE SKC DN10 HSF0 1.4404
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
10
17.0
28 x 1/8
13
10
1.5
0.027
9611305911
9611305911
MALE SKC DN15 HSF0 1.4404
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
15
17.0
34 x 1/8
19
16
1.5
0.035
9611290032
9611290032
MALE SKC DN20 HSF0 1.4404
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
20
19.0
44 x 1/6
23
20
1.5
0.081
9611331087
9611331087
MALE SKC DN25 HSF0 1.4404...
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
25
22.0
52 x 1/6
29
26
1.5
0.090
9611331088
9611331088
MALE SKC DN32 HSF0 1.4404
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
32
22.0
58 x 1/6
35
32
1.5
0.117
9611331089
9611331089
MALE SKC DN40 HSF0 1.4404
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
40
22.0
65 x 1/6
41
38
1.5
0.149
9611331090
9611331090
MALE SKC DN50 HSF0 1.4404
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
50
23.0
78 x 1/6
53
50
1.5
0.197
9611331091
9611331091
MALE SKC DN65 HSF0 1.4404
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
65
25.0
95 x 1/6
70
66
2.0
0.301
9611331092
9611331092
MALE SKC DN80 HSF0 1.4404
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
80
25.0
110 x 1/4
85
81
2.0
0.433
9611331094
9611331094
MALE SKC DN100 HSF0 1.440...
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
100
30.0
130 x 1/4
104
100
2.0
0.515
9611305931
9611305931
MALE SKC DN125 HSF0 1.440...
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
125
35.5
160 x 1/4
129
125
2.0
0.592
9611305941
9611305941
MALE SKC DN150 HSF0 1.440...
Male SKC
DIN11851
1.4404 (316L)
HSF0
5044
150
40.0
190 x 1/4
154
150
2.0
0.644
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D