目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11850 - End Cap SB
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/din11850_end_cap_sb.prj},{NB=9611901021},{IDNR=9611901021},{NAME=END CAP DN250 304},{DESC=DIN11850},{SHAPE=End Cap},{STANDARD=FIT TO DIN},{MATERIAL=1.4301 (304)},{SURFACE=Polished},{ALSIS=5086},{SIZE=250},{A=254},{B=250},{C=50},{T=2.0},{A2=3},{R1=4.6},{W=1.110},{INFO=Data Sheet}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
A
Diameter
[mm]
B
Diameter
[mm]
C
Height
[mm]
T
Width
[mm]
W
Weight
[kg]
9611901011
9611901011
END CAP DN25 304
DIN11850
End Cap
FIT TO DIN
1.4301 (304)
Polished
5086
25
28
25
11
1.5
0.010
9611901013
9611901013
END CAP DN40 304
DIN11850
End Cap
FIT TO DIN
1.4301 (304)
Polished
5086
40
40
37
14
1.5
0.024
9611901014
9611901014
END CAP DN50 304
DIN11850
End Cap
FIT TO DIN
1.4301 (304)
Polished
5086
50
52
49
17
1.5
0.041
9611901015
9611901015
END CAP DN65 304
DIN11850
End Cap
FIT TO DIN
1.4301 (304)
Polished
5086
65
70
66
22
2.0
0.093
9611901016
9611901016
END CAP DN80 304
DIN11850
End Cap
FIT TO DIN
1.4301 (304)
Polished
5086
80
85
81
24
2.0
0.140
9611901017
9611901017
END CAP DN100 304
DIN11850
End Cap
FIT TO DIN
1.4301 (304)
Polished
5086
100
104
100
28
2.0
0.193
9611901018
9611901018
END CAP DN125 304
DIN11850
End Cap
FIT TO DIN
1.4301 (304)
Polished
5086
125
129
125
33
2.0
0.289
9611901019
9611901019
END CAP DN150 304
DIN11850
End Cap
FIT TO DIN
1.4301 (304)
Polished
5086
150
154
150
38
2.0
0.430
9611901020
9611901020
END CAP DN200 304
DIN11850
End Cap
FIT TO DIN
1.4301 (304)
Polished
5086
200
204
200
47
2.0
0.950
9611901021
9611901021
END CAP DN250 304
DIN11850
End Cap
FIT TO DIN
1.4301 (304)
Polished
5086
250
254
250
50
2.0
1.110
9611907350
9611907350
END CAP DN25-1.4404-DIN11...
DIN11850
End Cap
DIN11850
1.4404 (316L)
Polished
5086
25
28
25
11
1.5
0.010
9611907352
9611907352
END CAP DN40-1.4404-DIN11...
DIN11850
End Cap
DIN11850
1.4404 (316L)
Polished
5086
40
40
37
14
1.5
0.024
9611907353
9611907353
END CAP DN50-MAT-1.4404
DIN11850
End Cap
DIN11850
1.4404 (316L)
Polished
5086
50
52
49
17
1.5
0.043
9611907354
9611907354
END CAP DN65-1.4404-DIN11...
DIN11850
End Cap
DIN11850
1.4404 (316L)
Polished
5086
65
70
66
22
2.0
0.093
9611907355
9611907355
END CAP DN80-1.4404-DIN11...
DIN11850
End Cap
DIN11850
1.4404 (316L)
Polished
5086
80
85
81
24
2.0
0.140
9611907356
9611907356
END CAP DN100-1.4404-DIN1...
DIN11850
End Cap
DIN11850
1.4404 (316L)
Polished
5086
100
104
100
28
2.0
0.193
9611907357
9611907357
END CAP DN125-1.4404-DIN1...
DIN11850
End Cap
DIN11850
1.4404 (316L)
Polished
5086
125
129
125
33
2.0
0.289
9611907358
9611907358
END CAP DN150-1.4404-DIN1...
DIN11850
End Cap
DIN11850
1.4404 (316L)
Polished
5086
150
154
150
38
2.0
0.430
9611907359
9611907359
END CAP DN200-POL-1.4404
DIN11850
End Cap
DIN11850
1.4404 (316L)
Polished
5086
200
204
200
47
2.0
0.750
9611907360
9611907360
END CAP DN250-1.4404-DIN1...
DIN11850
End Cap
DIN11850
1.4404 (316L)
Polished
5086
250
254
250
50
2.0
1.110
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D