目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
BS4825 - IDF Hex nut
Alfa Laval
Installation Material
BS 4825, Hygienic
Powered by
CAD模型選擇
{alfalaval/installation_material/bs_4825/bs_4825_idf_nut.prj},{NB=9611300055},{IDNR=9611300055},{DESC=NUT (HEXAGON) IDF 51-304},{SHAPE=Nut},{STANDARD=BS4825},{MATERIAL=1.4301 (304)},{SURFACE=Machined},{THREAD=Trapezoidal type},{ALSIS=5041},{SIZE=51.0},{A=76},{B=30},{C=65.3x1/8},{D=57.0},{W=0.400},{INFO=Data sheet},{C1=65.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
THREAD
Thread type
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
Size
[mm]
A
Diameter
[mm]
B
Width
[mm]
C
Thread
ⁿ/ₐ
D
Diameter
[mm]
W
Weight
[kg]
9611300053
9611300053
NUT (HEXAGON) IDF 25-304
Nut
BS4825
1.4301 (304)
Machined
Trapezoidal type
5041
25.0
46
30
38.3x1/8
30.5
0.189
9611300054
9611300054
NUT (HEXAGON) IDF 38-304
Nut
BS4825
1.4301 (304)
Machined
Trapezoidal type
5041
38.0
61
30
51.8x1/8
43.5
0.305
9611300055
9611300055
NUT (HEXAGON) IDF 51-304
Nut
BS4825
1.4301 (304)
Machined
Trapezoidal type
5041
51.0
76
30
65.3x1/8
57.0
0.400
9611300056
9611300056
NUT (HEXAGON) IDF 63.5-30...
Nut
BS4825
1.4301 (304)
Machined
Trapezoidal type
5041
63.5
91
30
78.8x1/8
70.0
0.951
9611300057
9611300057
NUT (HEXAGON) IDF 76.1-30...
Nut
BS4825
1.4301 (304)
Machined
Trapezoidal type
5041
76.1
106
30
92.3x1/8
83.0
0.795
9611303970
9611303970
NUT (HEXAGON) IDF 101.6-3...
Nut
BS4825
1.4301 (304)
Machined
Trapezoidal type
5041
101.6
133
35
126.8x1/6
112.0
0.981
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D