363.12 - Ball Valve M1
agru
Industrial Piping Systems
PP Industrial Piping System
Valves
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/valves/363_12.prj},{NB=AGRU_11363123211_Ball Valve M1_EPDM-sealing_PP grey_32 - MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11363123211},{M=11363123211},{BILDCODE=363.12},{WEIGHT=0.337},{DIMENSIONLANG=32 - MOP 10 bar},{DURCHMESSER=32},{EXT_BEZ_1=Ball Valve M1},{EXT_BEZ_2=EPDM-sealing},{MATERIAL=PP grey},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=32.000},{L=123.000},{D=75.500},{H=85.500},{H1=43.500},{DSP=41.300},{B=51.500},{T=19.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MN
Article number
ⁿ/ₐ
M
Article number
ⁿ/ₐ
BILDCODE
Image Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
DIMENSIONLANG
Dimension long
ⁿ/ₐ
DURCHMESSER
Dimension short
ⁿ/ₐ
EXT_BEZ_1
Description 1
ⁿ/ₐ
EXT_BEZ_2
Description 2
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
HERSTELLV
Manufacturing process
ⁿ/ₐ
VERBINDUNG
Connection methode
ⁿ/ₐ
DA
Outside diameter (DAOD)
[mm]
L
Dimension L
[mm]
D
[mm]
H
[mm]
H1
[mm]
DSP
[mm]
B
[mm]
T
[mm]
AGRU_11363121111_Ball Val...
11363121111
11363121111
363.12
4.332
110 - MOP 10 bar
110
Ball Valve M1
EPDM-sealing
PP grey
injection moulded
Socket-welding
110.000
291.500
196.500
167.000
100.000
110.000
132.000
42.000
AGRU_11363122011_Ball Val...
11363122011
11363122011
363.12
0.175
20 - MOP 10 bar
20
Ball Valve M1
EPDM-sealing
PP grey
injection moulded
Socket-welding
20.000
98.500
58.000
74.500
33.000
27.300
40.000
16.000
AGRU_11363122511_Ball Val...
11363122511
11363122511
363.12
0.253
25 - MOP 10 bar
25
Ball Valve M1
EPDM-sealing
PP grey
injection moulded
Socket-welding
25.000
113.000
68.500
83.000
40.000
35.700
51.500
17.500
AGRU_11363123211_Ball Val...
11363123211
11363123211
363.12
0.337
32 - MOP 10 bar
32
Ball Valve M1
EPDM-sealing
PP grey
injection moulded
Socket-welding
32.000
123.000
75.500
85.500
43.500
41.300
51.500
19.500
AGRU_11363124011_Ball Val...
11363124011
11363124011
363.12
0.562
40 - MOP 10 bar
40
Ball Valve M1
EPDM-sealing
PP grey
injection moulded
Socket-welding
40.000
141.000
92.000
104.500
51.000
52.800
64.000
22.000
AGRU_11363125011_Ball Val...
11363125011
11363125011
363.12
0.820
50 - MOP 10 bar
50
Ball Valve M1
EPDM-sealing
PP grey
injection moulded
Socket-welding
50.000
165.000
108.000
113.000
56.500
58.600
73.000
25.500
AGRU_11363126311_Ball Val...
11363126311
11363126311
363.12
1.225
63 - MOP 10 bar
63
Ball Valve M1
EPDM-sealing
PP grey
injection moulded
Socket-welding
63.000
194.500
127.500
121.500
64.500
73.600
85.000
29.000
AGRU_11363127511_Ball Val...
11363127511
11363127511
363.12
2.235
75 - MOP 10 bar
75
Ball Valve M1
EPDM-sealing
PP grey
injection moulded
Socket-welding
75.000
231.000
160.000
151.500
85.000
86.000
110.000
34.500
AGRU_11363129011_Ball Val...
11363129011
11363129011
363.12
4.375
90 - MOP 10 bar
90
Ball Valve M1
EPDM-sealing
PP grey
injection moulded
Socket-welding
90.000
283.500
196.500
167.000
100.000
101.000
132.000
38.500
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D