目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
MT 45x2c - Double mounting plate
Afag
Handling Components
Accessories
Program for supports/columns
Supports / columns Ø45 mm
Powered by
CAD模型選擇
{afag/handhaben_komponenten/zubehoer/staenderprogramm/staender_45/modultraeger_doppel_100_45c.prj},{NB=50433135 Modultraeger doppel MT 45x2c (0)},{BNR=50433135},{TYP=MT 45x2c},{VERS=2.000},{SCR=0},{SCRX= 0, 'ohne Montageschrauben'},{B1=140.000},{B2=48.000},{B3=22.000},{B4=9.000},{B5=9.000},{B6=32.500},{B7=75.000},{B8=48.000},{B9=46.000},{B10=46.000},{B11=48.000},{D1=45.000},{D2=9.000},{G1=M6},{H1=38.000},{H2=17.000},{H3=21.000},{H4=13.000},{H5=2.000},{L=100},{L1=169.000},{L2=99.000},{L3=48.000},{L4=76.000},{L5=38.000},{PSTOL=0.010},{NDR1=6.000},{KDR1=4.917},{INFO=Infotext},{TXT=modultraeger_doppel_100_45_2.txt},{CTNH=84798992},{CTNA=84799070},{CTNHA=},{GEW=1.909}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
L
Length L
[mm]
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
CTNHA
CTN Hardt
ⁿ/ₐ
GEW
Weight
[kg]
50433135 Double mounting ...
50433135
MT 45x2c
100
84798992
84799070
1.909
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D