目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
11004998 - Single column support
Afag
Handling Components
Accessories
Program for supports/columns
Supports / columns Ø45 mm
Powered by
CAD模型選擇
{afag/handhaben_komponenten/zubehoer/staenderprogramm/staender_45/einfachstaenderfuss_45.prj},{NB=11004998 Einfachstaenderfuss (0)},{BNR=11004998},{TYP=ESF_45},{VERS=1.000},{SCR=0},{B1=76.000},{D1=45.000},{D2=9.000},{G1=M10},{H1=76.000},{H2=19.000},{H3=25.000},{H4=2.000},{L1=107.000},{L2=63.000},{L3=22.000},{L4=85.000},{L5=11.000},{L6=60.000},{L7=12.500},{PSTOL=0.010},{NDR1=10.000},{KDR1=8.376},{CTNH=73089000},{CTNA=84799070},{GEW=0.937}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BNR
Order number
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
11004998 Single colums su...
11004998
73089000
84799070
0.937
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D