目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
Proximity switchs
Afag
Handling Components
Accessories
Proximity switchs
Powered by
CAD模型選擇
I 4x25 mm - Proximity switch 4mm PNP (OPENER)
26.04.2022
I - M8 x 1/50 - Proximity switch, pluggable / screwable
26.04.2022
I - 6.5 x 35 mm - Proximity switch with LED pluggable
26.04.2022
I - 6.5 x 44mm - Proximity switches with LED, screwable
26.04.2022
50313987 - INI c10x19.5-Em-PNP-NO-M8x1
26.04.2022
50536020 - INI c10x19.5-Em-PNP-NO-M8x1-black
26.04.2022
50562677 - INI c10x20-EM-PNP-NO-M8x1
26.04.2022
50428013 - INI 8x8x38.5-Sn1.5-PNP-NO-M8x1
26.04.2022
50033432 - INI c10x28.5-Em-PNP-NO-M8x
26.04.2022
50448225 - INI M4x12-Sn0.8-PNP-NO
26.04.2022
50448226 - INI d3x12-Sn0.8-PNP-NO
26.04.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎