目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
M5 (2x20 mm) - Stop L-bar
Afag
Handling Components
Accessories
Adjusting stops
Steel stop ASS
Powered by
CAD模型選擇
{afag/handhaben_komponenten/zubehoer/anschlaege/stahlanschlag_ass/anschlagwinkel_m5_2x20.prj},{NB=50046892 Anschlagwinkel M5 (2x20 mm)},{BNR=50046892},{TYP=M5 (2x20 mm)},{L=83},{L1=81},{L2=8},{L3=20},{L4=10},{H=6.3},{H1=6.2},{H2=19.4},{T=4},{D1=5},{M=3},{KDM=2.459},{R=2},{S1=2.830},{S2=0.990},{L4X=8.600},{X1=3.000},{LX=80.000},{L4XX=8.000},{PM=2.050},{PV=4.200},{UM=9.500},{UV=3.500},{P1=6.000},{P2=3.200},{P3=5.000},{HX1=3.200},{HX2=1.300},{VERS=2.000},{PPATH=anschlagwinkel_asm-tpl.prj},{CTNH=84798992},{CTNA=84799070},{GEW=0.044}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
50046892 Stop L-bar M5 (2...
50046892
M5 (2x20 mm)
84798992
84799070
0.044
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D