目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
RE-50 - Rotary module electronical
Afag
Handling Components
Gripping/Rotating
Rotary modules RE
RE-50
Powered by
CAD模型選擇
{afag/handhaben_komponenten/greifen_drehen/rotationsmodule_re/re_50/re_50_asmtab.prj},{NB=50328767 Rotationsmodul RE-50 18-100V (W=0)},{IDNR=},{BNR=50328767},{TYP=RE-50 18-100V},{W=0},{PPATH=re_50_asmtpl.prj},{VER=1},{WX=[0:360]},{CTNH=84798992},{CTNA=84799070},{CTNHA=84313900},{GEW=0.575}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
CTNHA
CTN Hardt
ⁿ/ₐ
GEW
Weight
[kg]
50285554 Rotary module RE...
50285554
RE-50
84798992
84799070
0.561
50328767 Rotary module RE...
50328767
RE-50 18-100V
84798992
84799070
84313900
0.575
50294005 Rotary module RE...
50294005
RE-50 18-100V without fla...
84798992
84799070
0.502
50328768 Rotary module RE...
50328768
RE-50 18-100V without fla...
84798992
84799070
0.502
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D