目錄: Afag
Created: 01.06.2023
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Afag
Rotary gripper module - GMQ-12-RE-50
Afag
Handling Components
Gripping/Rotating
Gripping rotary modules GMQ/RE
GMQ 12/RE-50
Powered by
CAD模型選擇
{afag/handhaben_komponenten/greifen_drehen/greif_drehmodule_gmq_re/gmq_12_re_50/gmq_12_re_50_asmtab.prj},{NB=50394846 Greif-Drehmodul GMQ-12/P-01 RE-50 (OW=0 HUB=0)},{BNR=50394846},{TYP=GMQ-12/P-01 RE-50},{OW=0},{HUB=0.0},{VERS=4},{OWX=0},{HUBX=[0:4.5]},{VX=2},{BNR1=50294005},{PPATH=gmq_12_re_50_asmtpl.prj},{CTNH=84798992},{CTNA=84799070},{GEW=1.070}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNR
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
CTNH
CTN Huttwil
ⁿ/ₐ
CTNA
CTN Amberg
ⁿ/ₐ
GEW
Weight
[kg]
50394843 Rotary gripper m...
50394843
GMQ-12/K RE-50
84798992
84799070
0.974
50394844 Rotary gripper m...
50394844
GMQ-12/P RE-50
84798992
84799070
1.044
50394846 Rotary gripper m...
50394846
GMQ-12/P-01 RE-50
84798992
84799070
1.070
50395566 Rotary gripper m...
50395566
GMQ-12/K RE-50 18-100V
84798992
84799070
0.974
50395567 Rotary gripper m...
50395567
GMQ-12/P RE-50 18-100V
84798992
84799070
1.044
50395569 Rotary gripper m...
50395569
GMQ-12/P-01 RE-50 18-100V
84798992
84799070
1.070
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D