目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
TI - TUBUS-Serie
ACE Shock Absorbers
TUBUS-Series
Powered by
CAD模型選擇
{ace_stossdaempfer/tubus_serie/ti.prj},{NB=TI16-25-1},{ARTNR=TI16-25-1},{W3=562},{HUB=25},{ST=37138},{A=48.0},{D1=32},{D2=38},{LM=15},{M=M16x2},{NDM=16.000},{P=2.000},{TM=25},{VERS=1},{GEW=0.050},{INFO=Datenblatt},{HIDE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
W3
Energy capacity
[Nm/Hub]
HUB
Stroke max.
[mm]
ST
Reacting force
[N]
A
Length
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
LM
Length
[mm]
M
Thread
ⁿ/ₐ
TM
Depth thread hole
[mm]
GEW
Weight
[kg]
TI16-25-1
TI16-25-1
562
25
37138
48.0
32
38
15
M16x2
25
0.050
TI24-33-1
TI24-33-1
2701
33
113590
64.5
50
50
40
M24x3
40
0.140
TI30-52-2
TI30-52-2
4510
52
121130
113.0
50
50
57
M30x3.5
63
0.248
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D