目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
14124, 14126, 14127, 14130, 14131 in - Slide-In Economy T-Nuts
80/20
Inch
Fastening Options
Powered by
CAD模型選擇
{8020/inch/fastening_options/14124_in.prj},{NB=14126_in},{PN=14126},{MAT=Steel},{FIN=Zinc-Plated},{A=M6},{A1=6},{B=0.748},{C=0.630},{D=0.157},{CC=8-15, 8-40, 10-45},{B1=0.74803150},{C1=0.62992126},{D1=0.15748031}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
A
A (Thread)
ⁿ/ₐ
B
[Inch]
C
[Inch]
D
[Inch]
CC
Compatibility Code
ⁿ/ₐ
14124
14124
Steel
Zinc-Plated
M6
0.591
0.394
0.157
6-10, 6-25
14126
14126
Steel
Zinc-Plated
M6
0.748
0.630
0.157
8-15, 8-40, 10-45
14127
14127
Steel
Zinc-Plated
M8
0.748
0.630
0.157
8-15, 8-40, 10-45
14130
14130
Steel
Zinc-Plated
M6
0.787
0.512
0.197
8-15, 8-40, 10-45
14131
14131
Steel
Zinc-Plated
M8
0.787
0.512
0.197
8-15, 8-40, 10-45
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D