您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKH Prime UltraPure -US - Centrifugal Pump
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps US Version
Powered by
CAD模型選擇
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_us/lkh_prime_up_us_asmtab.prj},{NB=9618157547},{IDNR=9618157547},{CODE=P(1):CUK20ESSET6IL2RWJ165NNYNAADCBNNN},{DESC=PUMP LKH PRIME UP20/165 10.0HP 60HZ 230 / 460 TRI-CLA SSS SIC/SIC EPDM EP RA 0.4 LEGS},{CAS29=215TC with feet},{ALSIS=5394},{W=206.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Pumps order code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CAS29
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
W
Weight
[kg]
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
9618185814
9618185814
P(1):CUK10ESSPT6GL2RBJ125...
PUMP LKH PRIME UP10/125 5...
182TC with feet
5394
66.500
Centrifugal Pump - US
X
10
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
00 Deg
51/50
51/50
Without Special flush arr...
9618149877
9618149877
P(1):CUK10EDSDT6EH2ISJ120...
PUMP LKH PRIME UP10/120 3...
182TC with feet
5394
67.700
Centrifugal Pump - US
X
10
DMS (Double Mechanical Sh...
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9618185815
9618185815
P(1):CUK20ESSDT6HL2RBJ140...
PUMP LKH PRIME UP20/140 7...
213TC with feet
5394
207.300
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
7.5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
63.5/65
51/50
Without Special flush arr...
9618131440
9618131440
P(1):CUK20ESSET6KL2RSJ165...
PUMP LKH PRIME UP20/165 2...
256TC with feet
5394
129.100
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
20
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618154963
9618154963
P(1):CUK10PSSET6HL2RWJ140...
PUMP LKH PRIME UP10/140 7...
213TC with feet
5394
191.700
Centrifugal Pump - US
X
10
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
7.5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Weg
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9618178989
9618178989
P(1):CUK10ESSET6GL2OBJ125...
PUMP LKH PRIME UP10/125 5...
182TC with feet
5394
66.500
Centrifugal Pump - US
X
10
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
X
Baldor
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
00 Deg
51/50
51/50
Without Special flush arr...
9618181863
9618181863
P(1):CUK20ESSDT6GL2RBJ125...
PUMP LKH PRIME UP20/125 5...
182TC with feet
5394
68.100
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9614443656
9614443656
P(1):CUK20ESSET6GH2QSJ125...
PUMP LKH PRIME UP20/125 5...
182TC with feet
5394
56.700
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
63.5/65
51/50
Without Special flush arr...
9618153485
9618153485
P(1):CUK20ESSPT6IL2RBJ135...
PUMP LKH PRIME UP20/135 1...
215TC with feet
5394
208.400
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
10
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618190191
9618190191
P(1):CUK10EDSDT6EL2PBJ105...
PUMP LKH PRIME UP10/105 3...
182TC with feet
5394
67.700
Centrifugal Pump - US
X
10
DMS (Double Mechanical Sh...
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient
Baldor
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9618099912
9618099912
P(1):CUK20ESSDT6GL2RSJ115...
PUMP LKH PRIME UP20/115 5...
182TC with feet
5394
56.700
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Sterling
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618177249
9618177249
P(1):CUK20ESSET6G0000J135...
PUMP LKH PRIME UP20/135 1...
184TC with feet
5394
21.300
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
No motor
No motor
No motor
Without shroud
Without Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618094298
9618094298
P(1):CUK20PSSDT6IL2OBJ145...
PUMP LKH PRIME UP20/145 1...
215TC with feet
5394
169.600
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
10
2 Poles - 3000/3600 RPM
X
Baldor
Without shroud
Without Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618185375
9618185375
P(1):CUK20ESSET6GL2RBJ120...
PUMP LKH PRIME UP20/120 5...
182TC with feet
5394
68.100
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618131769
9618131769
P(1):CUK10ESSET6EL2RBJ100...
PUMP LKH PRIME UP10/100 3...
182TC with feet
5394
53.100
Centrifugal Pump - US
X
10
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
Without Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
00 Deg
51/50
51/50
Without Special flush arr...
9618185364
9618185364
P(1):CUK20ESSDT6GL2RBJ125...
PUMP LKH PRIME UP20/125 5...
182TC with feet
5394
68.100
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618082463
9618082463
P(1):CUK20ESSPT6GH2ISJ115...
PUMP LKH PRIME UP20/115 5...
182TC with feet
5394
56.700
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618186387
9618186387
P(1):CUK20ESSDT6GL2RBJ120...
PUMP LKH PRIME UP20/120 5...
182TC with feet
5394
68.100
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618183322
9618183322
P(1):CUK10ESSET6EL2PSJ110...
PUMP LKH PRIME UP10/110 3...
182TC with feet
5394
66.500
Centrifugal Pump - US
X
10
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient
Sterling
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9618175839
9618175839
P(1):CUK10ESSPT6EL2RBJ100...
PUMP LKH PRIME UP10/100 3...
182TC with feet
5394
63.700
Centrifugal Pump - US
X
10
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
3
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
Without Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9618118031
9618118031
P(1):CUK20ESSET6KL2RBJ165...
PUMP LKH PRIME UP20/165 2...
256TC with feet
5394
239.100
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
20
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618186968
9618186968
P(1):CUK20ESSPT6HL2RBJ130...
PUMP LKH PRIME UP20/130 7...
213TC with feet
5394
207.300
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
7.5
2 Poles - 3000/3600 RPM
Premium Efficient / Washd...
Baldor
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618090123
9618090123
P(1):CUK20ESSDT6GH2ISJ120...
PUMP LKH PRIME UP20/120 5...
182TC with feet
5394
56.700
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618111973
9618111973
P(1):CUK20EDSPT6GH2ISJ110...
PUMP LKH PRIME UP20/110 5...
182TC with feet
5394
57.700
Centrifugal Pump - US
X
20
DMS (Double Mechanical Sh...
Tri-Clamp
60 Hz
5
2 Poles - 3000/3600 RPM
X
Sterling
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618083550
9618083550
P(1):CUK20PSSDT6HL2PBJ140...
PUMP LKH PRIME UP20/140 7...
213TC with feet
5394
172.900
Centrifugal Pump - US
X
20
SSS (Single Shaft Seal)
Tri-Clamp
60 Hz
7.5
2 Poles - 3000/3600 RPM
Premium Efficient
Baldor
Without shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
00 Deg
63.5/65
51/50
Without Special flush arr...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D