카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
890-601 - Fixing pin, 6 mm Ø, for 1.0 … 2.5 mm mounting plates, Plastic
WAGO
PG 20 - WINSTA
Series 890
Powered by
CAD모델 선택
{wago/pg20/serie890/0890-0601_0999-0962.prj},{NB=890-601_HI},{BESTNR=890-601},{BEZEICHNUNG=Befestigungspin, schwarz},{INFODE=Info DE},{INFOEN=Info EN},{LOD=HI},{HOEHE=13.57},{BREITE=12.00},{TIEFE=12.00},{FARBE=schwarz},{GEWICHT=1.000},{RGB=0.17,0.17,0.18,0},{ECLASS71=27-44-06-92},{ECLASS81=27-44-06-92},{LINKDE=http://www.wago.com/de/p/890-601},{LINKEN=http://www.wago.com/global/p/890-601}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
BEZEICHNUNG
Description
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
890-601_HI
890-601
Fixing pin, black
13.57
12.00
12.00
black
1.000
27-44-06-92
27-44-06-92
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D