Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
83456 - Safety switch RFID coded
norelem
Electromechanics
83000 Inductive sensors Safety switch Mechanical position switches
Safety switch
Powered by
CAD모델 선택
{norelem/elektromechanik/gruppe_83000/sicherheitsschalter/83456.prj},{NB=83456-11182},{GEW=0.0473},{ZTN=85364100},{EAN=4059495667577},{NDM=3.000},{NDM1=8.000},{KDM=6.773},{XA=0.000},{XB=0.000},{XC=0.000},{XQ=0.000},{XE=0.000},{XR=0.000},{TYP=1.000},{XD=0.000},{BEST=83456-11182},{FORM=Codierung universell},{LED=3},{BSP=24 (min. 20,4 - max. 26,4)},{BST=600},{SAQ=1},{ANZAHL=2},{ANZAHL1=1},{GSAA=10},{GSAA1=18},{GSAA2=6},{GSAA3=15},{SAA=12},{SAA1=9},{ANSCHLUS=Steckverbinder M8},{POL=8-polig},{BS=Infotext},{ROHS=Yes},{FILTER=NORELEM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Version 2
[Anschlussart]
LED
ⁿ/ₐ
BSP
Operating voltage
ⁿ/ₐ
BST
Operating current
ⁿ/ₐ
SAQ
Switching
ⁿ/ₐ
ANZAHL
No. of
ⁿ/ₐ
ANZAHL1
No. of
ⁿ/ₐ
GSAA
Secured
ⁿ/ₐ
GSAA1
Secured
ⁿ/ₐ
GSAA2
Secured
ⁿ/ₐ
GSAA3
Secured
ⁿ/ₐ
SAA
Switchng distance
ⁿ/ₐ
SAA1
Switchng distance
ⁿ/ₐ
ANSCHLUS
Connection
ⁿ/ₐ
POL
No. of poles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
83456-11182
83456-11182
Universal coding
3
24 (min. 20,4 - max. 26,4...
600
1
2
1
10
18
6
15
12
9
M8 connector
8-pin
0.0473
Yes
85364100
4059495667577
31.12.2099
98% Warenverfügbarkeit. N...
83456-21182
83456-21182
Individual coding, multi-...
3
24 (min. 20,4 - max. 26,4...
600
1
2
1
10
18
6
15
12
9
M8 connector
8-pin
0.0469
Yes
85364100
4059495667584
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D