카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8139 - Radar level meter for liquids suitable for use in applications with aggressive fluids as well as with hygienic requirements
Buerkert
Sensors, Transmitters and Controllers
Level
Radar
Powered by
CAD모델 선택
{buerkert/sensorentransmitterundregler/fuellstand/radar/8139.prj},{NB=8139-570590-Radar-Füllstandmessgerät für Flüssigkeiten in Anwendungen mit aggressiven Medieneigenschaften bis zu hygienischen Anforderungen},{BUNR=570590},{AUSF=Standard Ausführung},{SPFR=12-35 V DC},{AUSG=4-20 mA/HART (2 Leiter)},{LTA=G 1 1/2\"},{EA=Kabelverschraubung M20x1,5},{LTA1=4},{CNSMASSEXACT=1.400},{ANGLE=0.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BUNR
Ident number
ⁿ/ₐ
AUSF
Description
ⁿ/ₐ
SPFR
Supply voltage
ⁿ/ₐ
AUSG
Output
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
EA
Electrical connection
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
ANGLE
[deg]
8139-570592-Radar level m...
570592
Standard Ausführung
12-35 V DC
4-20 mA/HART (2 Leiter)
Montagebügel 170mm
Kabelverschraubung M20x1,...
1.300
0.000
8139-570620-Radar level m...
570620
Standard Ausführung
12-35 V DC
4-20 mA/HART (2 Leiter)
G 3/4"
Kabelverschraubung M20x1,...
0.900
0.000
8139-570621-Radar level m...
570621
Standard Ausführung
12-35 V DC
4-20 mA/HART (2 Leiter)
NPT 3/4"
Kabelverschraubung M20x1,...
0.900
0.000
8139-570590-Radar level m...
570590
Standard Ausführung
12-35 V DC
4-20 mA/HART (2 Leiter)
G 1 1/2"
Kabelverschraubung M20x1,...
1.400
0.000
8139-570591-Radar level m...
570591
Standard Ausführung
12-35 V DC
4-20 mA/HART (2 Leiter)
NPT 1 1/2"
Kabelverschraubung M20x1,...
1.400
0.000
8139-570606-Radar level m...
570606
Standard Ausführung
12-35 V DC
4-20 mA/HART (2 Leiter)
Flansch DN50 DIN2501 / 40...
Kabelverschraubung M20x1,...
5.410
0.000
8139-570607-Radar level m...
570607
Standard Ausführung
12-35 V DC
4-20 mA/HART (2 Leiter)
Flansch DN50 DIN2501 / 16...
Kabelverschraubung M20x1,...
0.000
0.000
8139-570605-Radar level m...
570605
Standard Ausführung
12-35 V DC
4-20 mA/HART (2 Leiter)
Clamp 2"
Kabelverschraubung M20x1,...
2.100
0.000
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D