카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
788-375 - Relay socket with relay manual operation of the contact and status indication 2 changeover contacts DC 24 V
WAGO
PG 06 - Electronics
Series 788
Powered by
CAD모델 선택
{wago/pg06/serie788/0788-0375_0999-0962.prj},{NB=788-375},{BESTNR=788-375},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.34 - 2.5},{QUERSCHNITT2=22 - 12},{ABISOLIERLAENGE=9 - 10},{HOEHE=63.00},{BREITE=15.00},{TIEFE=86.00},{FARBE=grau},{BEMERKUNGEN=24 mA / DC 24 V | 2 Wechsler},{RGB=0.67,0.67,0.67,0},{GEWICHT=55.000},{ECLASS71=27-37-16-01},{LINKDE=http://www.wago.com/de/p/788-375},{LINKEN=http://www.wago.com/global/p/788-375}
필터 설정
필터 적용
필터의 삭제
취소
단종된 제품
2013. 8. 24. 이후 제품이 중단되었습니다.
대체 부품
교체 부품을 사용해야 합니까?
788-346 - Relay module, Nominal input voltage: 24 VDC, 2 changeover contact...
WAGO
14.07.2023
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D