카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
770-3115/011-000 - Plug for PCBs, angled, 5-pole, Cod. I
WAGO
PG 20 - WINSTA
Series 770
Powered by
CAD모델 선택
{wago/pg20/serie770/0770-3115_0011_0999-0962.prj},{NB=770-3115/011-000},{BESTNR=770-3115/011-000},{INFODE=Info DE},{INFOEN=Info EN},{SPANNUNG=400},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=3},{STROM=25},{P=5},{HOEHE=11.70},{BREITE=47.00},{TIEFE=26.00},{FARBE=blau},{GEWICHT=10.919},{BEMERKUNGEN=N Erde L DA- DA+},{RGB=0,0.51,0.70,0},{ECLASS71=27-44-06-05},{ECLASS81=27-44-06-05},{LINKDE=http://www.wago.com/de/p/770-3115_011-000},{LINKEN=http://www.wago.com/global/p/770-3115_011-000}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BESTNR
Item-No.
ⁿ/ₐ
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
BEMERKUNGEN
Comment
ⁿ/ₐ
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
770-3115/011-000
770-3115/011-000
400
6
3
25
5
11.70
47.00
26.00
blue
10.919
N Erde L DA- DA+
27-44-06-05
27-44-06-05
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D